feedback
Rate this webpage
Need
Support?

ESDM3551: ESD Protection Diode, CC and SBU Protection (5.5 V – USB 3.x), 21 pF

Datasheet: 5.5 V ESD Protection Diodes
Rev. 4 (218kB)
Product Overview
»View Material Composition
» Product Change Notification
The ESDM3551 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium.
Features   Benefits
     
  • 9.9 A Peak Pulse Current Capable, 8x20us Surge
 
  • Delivers higher level of protection to the application
  • 8.5 V Clamping Voltage @ 9.9 A, 8x20us Surge
 
  • Delivers higher level of protection to the application
  • 0201 Form Factor
 
  • Measuring only 0.62x0.32 mm, this device is ideal for space-constrained applications
Applications   End Products
  • USB Type C CC and SBU Line Protection
  • GPIO Protecion
  • Audio Jack Protection
 
  • Smartphones
  • Tablets
  • Wearables
  • Laptops
  • Notebooks
  • Automotive USB (VBUS)
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ESDM3551MXT5G Active
Pb-free
Halide free
ESDM3551, 5.5V ESD-Surge in 0201 X3DFN-2 152AF 1 260 Tape and Reel 10000 $0.0408
ESDM3551N2T5G Active
Pb-free
Halide free
ESDM3551, 5.5V ESD-Surge in 0402 X2DFN-2 714AB 1 260 Tape and Reel 8000 $0.0351
SZESDM3551MXT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESDM3551, 5.5V ESD-Surge in 0201 X3DFN-2 152AF 1 260 Tape and Reel 10000 $0.0339
SZESDM3551N2T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESDM3551, 5.5V ESD-Surge in 0402 X2DFN-2 714AB 1 260 Tape and Reel 8000 $0.0343
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 3,450,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 440,000
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 448,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
ESDM3551MXT5G  
 $0.0408 
Pb
H
 Active   
USB Type-C
1
Bidirectional
21
5.6
5.5
0.1
77
X3DFN-2
ESDM3551N2T5G  
 $0.0351 
Pb
H
 Active   
USB Type-C
1
Bidirectional
21
5.6
5.5
0.1
77
X2DFN-2
SZESDM3551MXT5G  
 $0.0339 
Pb
A
H
P
 Active   
USB Type-C
1
Bidirectional
21
5.6
5.5
0.1
77
X3DFN-2
SZESDM3551N2T5G  
 $0.0343 
Pb
A
H
P
 Active   
USB Type-C
1
Bidirectional
21
5.6
5.5
0.1
77
X2DFN-2
Case Outlines
152AF    714AB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.