feedback
Rate this webpage
Need
Support?

NIS5135: 5.0 V Electronic Fuse, eFuse

Datasheet: +5 Volt Electronic Fuse
Rev. 10 (281.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NIS5135 is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It also includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue operation. Two thermal options are available, latching and auto-retry.
Features
 
  • Integrated Power Device
  • Power Device Thermally Protected
  • No External Current Shunt Required
  • Internal Charge Pump
  • Internal Undervoltage Lockout Circuit
  • Internal Overvoltage Clamp
  • ESD Ratings: Human body Model (HBM): 2000V
    Machine Model (MM): 200V
  • These are Pb-Free Devices
  • Auto Retry Option
  • 68 mohm Typical
Applications
  • Mother Board
  • Hard Drives
  • Fan Drives
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NIS5232-35GEVB Active
Pb-free
NIS5232-35 Electronic Fuse Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NIS5135MN1TXG Active, Not Rec
Pb-free
Halide free
NIS5135 DFN-10 485C 1 260 Tape and Reel 3000 $0.4524
NIS5135MN2TXG Active, Not Rec
Pb-free
Halide free
NIS5135 DFN-10 485C 1 260 Tape and Reel 3000 $0.4524
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Case Outlines
485C   
Previously Viewed Products
Clear List

Featured Video
Greatly Enhance the Reliability of A Hard Drive/Other Circuit - Electronic Fuse (eFuse) Solution
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.