feedback
Rate this webpage
Need
Support?

NTTFS5826NL: Single N-Channel Power MOSFET 60V, 20A, 24mΩ

Datasheet: MOSFET — Power, Single, N-Channel, μ8FL 60 V, 24 mΩ
Rev. 2 (125kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET
60 V, 24 mΩ, Single N−Channel, µ8FL
Features   Benefits
     
  • Low QG(TOT)
 
  • Minimize switching losses
  • Low Capacitance
 
  • Minimize driver losses
  • Small Footprint (3.3 x 3.3 mm)
 
  • Compact Design
Applications
  • Motor Driver
  • Synchronous Rectification
  • Power Management
  • DC−DC Converters
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTTFS5826NLTAG Active
Pb-free
Halide free
NTTFS5826NL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.2632
NTTFS5826NLTWG Obsolete
Pb-free
Halide free
NTTFS5826NL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS5826NLTAG  
 $0.2632 
Pb
H
 Active   
N-Channel
Single
60
20
3
20
19
-
32
24
-
16
850
WDFN-8 / u8FL
Case Outlines
511AB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.