feedback
Rate this webpage
Need
Support?

NTTFS4939N: Single N-Channel Power MOSFET 30V, 56A, 5.5mΩ

Datasheet: MOSFET — Power, Single, N-Channel, μ8FL 30 V, 52 A
Rev. 3 (128kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This is a 30 V N-Channel Power MOSFET.
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low capacitance
 
  • Minimize driver losses
  • Optimized gate charge
 
  • Minimize switching loss
  • RoHS Compliant
   
Applications   End Products
  • Low Side DC-DC Converter
  • Power Load Switch
  • Notebook Battery Management
  • Motor Control
 
  • PC (Notebook/Netbook, Desktop), Server, Graphic Cards, Game Consoles, Printer, HDD, and other computing and consumer products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTTFS4939NTAG Active
Pb-free
Halide free
NTTFS4939N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.2333
NTTFS4939NTWG Obsolete
Pb-free
Halide free
NTTFS4939N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : 2 to 4
PandS   (2020-09-14 00:00) : <1K
ON Semiconductor   (2020-09-02 00:00) : 7,500
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS4939NTAG  
 $0.2333 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
52
29.8
-
8
5.5
-
28
1979
WDFN-8 / u8FL
Case Outlines
511AB   
Packages
NTTFS4939N: Single N-Channel Power MOSFET 30V, 56A, 5.5mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.