feedback
Rate this webpage
Need
Support?

NTR4101P: Single P−Channel Trench Power MOSFET -20V, -3.2A, 85mΩ

Datasheet: MOSFET - Power, Single P-Channel, Trench, SOT-23 -20 V
Rev. 12 (142kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This is a 20 V P-Channel Power MOSFET.
Features
 
  • Leading -20 V Trench for Low RDS(on)
  • -1.8 V Rated for Low Voltage Gate Drive
  • SOT-23 Surface Mount for Small Footprint
  • RoHS Compliant
Applications
  • Load/Power Management for Portables
  • Load/Power Management for Computing
  • Charging Circuits and Battery Protection
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTR4101PT1G Active
Pb-free
Halide free
NTR4101P SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.0723
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >100K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTR4101PT1G  
 $0.0723 
Pb
H
 Active   
P-Channel
Single
-20
8
1.2
2.4
0.73
90
70
-
-
75
675
SOT-23-3
Case Outlines
318-08   
Packages
NTR4101P: Single P−Channel Trench Power MOSFET -20V, -3.2A, 85mΩ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.