NTMFS5C404NLT: Single N−Channel Power MOSFET 40V, 370A, 0.67mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 40 V, 0.67 mΩ, 370 A, Single N−Channel
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (1) |
Package Drawings (1) | Evaluation Board Documents (3) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
BLDC-GEVK | Active |
|
Internet of Things (IOT) BLDC Motor Driver Shield Evaluation Kit |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFS5C404NLTT1G | Active |
|
NTMFS5C404NLT | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $2.1333
|
||||||||
NTMFS5C404NLTT3G | Active |
|
NTMFS5C404NLT | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $2.1333
|
||||||||
NTMFS5C404NLTWFT1G | Active |
|
NTMFS5C404NLT | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $2.1933
|
||||||||
NTMFS5C404NLTWFT3G | Obsolete |
|
NTMFS5C404NLT | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS5C404NLTT1G
$2.1333
Pb
A
H
P
Active
N-Channel
Single
40
±20
2
370
68
-
1
0.67
66
81
12168
SO-8FL / DFN-5
NTMFS5C404NLTT3G
$2.1333
Pb
A
H
P
Active
N-Channel
Single
40
±20
2
370
68
-
1
0.67
66
81
12168
SO-8FL / DFN-5
NTMFS5C404NLTWFT1G
$2.1933
Pb
A
H
P
Active
N-Channel
Single
40
±20
2
370
68
-
1
0.67
66
81
12168
SO-8FL / DFN-5
Case Outlines
488AA
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.