NTMFS5844NL: Single N-Channel Power MOSFET 60V, 60A, 12mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 60 V, 61 A, 12 m, Single N−Channel
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFS5844NLT1G | Active |
|
NTMFS5844NL, Power MOSFET 60V 60A 12mOhm Single N-Channel SO-8FL | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.3093 |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS5844NLT1G
$0.3093
Pb
A
H
P
Active
N-Channel
Single
60
20
2.3
64
107
-
16
12
-
30
1460
SO-8FL / DFN-5
Case Outlines
488AA
Support |