feedback
Rate this webpage
Need
Support?

NTMFS4983NF: Single N-Channel Power MOSFET 30V, 106A, 2.1mΩ

Datasheet: Power MOSFET, 30 V, 106 A, Single N-Channel
Rev. 4 (84kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET 30 V, 106 A, Single N−Channel, SO−8 FL
Features
 
  • Integrated Schottky Diode
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant
Applications
  • CPU Power Delivery
  • Synchronous Rectification for DC−DC Converters
  • Low Side Switching
  • Telecom Secondary Side Rectification
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4983NFT1G Active
Pb-free
Halide free
NTMFS4983NF SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.4045
NTMFS4983NFT3G Active
Pb-free
Halide free
NTMFS4983NF SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.4009
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4983NFT1G  
 $0.4045 
Pb
H
 Active   
N-Channel
Single
30
20
2.3
106
3.13
-
3.1
2.1
25
22.6
3250
SO-8FL / DFN-5
NTMFS4983NFT3G  
 $0.4009 
Pb
H
 Active   
N-Channel
Single
30
20
2.3
106
3.13
-
3.1
2.1
25
22.6
3250
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.