feedback
Rate this webpage
Need
Support?

NTD5867NL: Single N-Channel Logic Level Power MOSFET 60V, 19A, 39mΩ

Datasheet: MOSFET — Power, N-Channel 60 V, 20 A, 39 mΩ
Rev. 3 (129kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
POWER MOSFET 60V 19A 39mOhm Single N-Channel DPAK Logic Level
Features   Benefits
     
  • Low RDS(on)
 
  • Minimal conduction losses
  • High Current Capability
 
  • Robust load performance
  • 100% Avalanche Tested
 
  • Voltage overstress safeguard
  • RoHS Compliant
   
Applications   End Products
  • LED Backlighting
  • DC-DC Converter
  • Motor Driver
  • UPS Inverter
 
  • LCD TV, Motor Control, Power Supply
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD5867NL-1G Obsolete
Pb-free
Halide free
NTD5867NL DPAK INSERTION MOUNT 369 NA Tube 75  
NTD5867NLT4G Active
Pb-free
Halide free
NTD5867NL DPAK-3 369AA 1 260 Tape and Reel 2500 $0.2293
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTD5867NLT4G  
 $0.2293 
Pb
H
 Active   
N-Channel
Single
60
20
2.5
20
36
-
50
39
20
15
675
DPAK-3
Case Outlines
369AA    369   
Packages
NTD5867NL: Single N-Channel Logic Level Power MOSFET 60V, 19A, 39mΩ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.