MCH3375: Single P-Channel Power MOSFET, -30 V, 295 mΩ, -1.6 A
|
|
»View Material Composition
» Product Change Notification |
MCH3375 is a Power MOSFET, -30V, 295mΩ, -1.6A, Single P-Channel for General-Purpose Switching Device Application.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LC709501A06GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MCH3375-TL-H | Lifetime |
|
MCH3375 | SC-70FL / MCPH-3 | 419AQ | 1 | 260 | Tape and Reel | 3000 |
|
||||||||
MCH3375-TL-W | Active |
|
MCH3375 | SC-70FL / MCPH-3 | 419AQ | 1 | 260 | Tape and Reel | 3000 | $0.0905
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
MCH3375-TL-W
$0.0905
Pb
A
H
P
Active
P-Channel
Single
-30
20
2.6
-1.6
0.8
-
523
295
4.6
2.2
82
SC-70FL / MCPH-3
Case Outlines
419AQ
Support |