2SC3646: Bipolar Transistor, 100V, 1A, Low VCE(sat), (PNP)NPN Single PCP
|
|
»View Material Composition
» Product Change Notification |
2SC3646 is a Bipolar Transistor, 100V, 1A, Low VCE(sat), (PNP)NPN Single PCP for High-Voltage Switching Applications.
Features | |
---|---|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (19) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV88551JAGEVB | Active |
|
Evaluation board for LV88551JA | ||
LV88552JAGEVB | Active |
|
Evaluation board for LV88552JA | ||
LV88553JAGEVB | Active |
|
Evaluation board for LV88553JA | ||
LV88554JAGEVB | Active |
|
Evaluation board for LV88554JA | ||
LV88562JAGEVB | Active |
|
Evaluation board for LV88562JA | ||
LV88564JAGEVB | Active |
|
Evaluation board for LV88564JA |
Avnet (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
2SC3646S-TD-E | Active |
|
2SC3646, hFE = 140 - 280 | SOT-89 / PCP-1 | 419AU | 1 | 260 | Tape and Reel | 1000 | $0.134
|
||||||||
2SC3646T-TD-E | Active |
|
2SC3646, hFE = 200 - 400 | SOT-89 / PCP-1 | 419AU | 1 | 260 | Tape and Reel | 1000 | $0.1337
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
2SC3646S-TD-E
$0.134
Pb
A
H
P
Active
NPN
Low VCE(sat)
0.4
1
100
120
6
0.85
-
140
280
-
0.5
SOT-89 / PCP-1
2SC3646T-TD-E
$0.1337
Pb
A
H
P
Active
NPN
Low VCE(sat)
0.4
1
100
120
6
0.85
-
200
400
-
0.5
SOT-89 / PCP-1
Case Outlines
419AU
Support |