NCP81145: VR12.5 Buck MOSFET Driver
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP81145 is a high performance dual MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. It can drive up to 3nF load with a 25ns propagation delay and 20ns transition time.
Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook systems.
The UVLO function guarantees the outputs are low when the supply voltage is low.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP81145MNTBG | Active |
|
NCP81145, Buck MOSFET Driver | DFN-8 | 506AA | 1 | 260 | Tape and Reel | 3000 | $0.2053 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 24,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
NCP81145MNTBG
$0.2053
Pb
A
H
P
Active
MOSFET
2
Half-Bridge
Junction Isolation
35
6.5
-
16
11
25
DFN-8
Case Outlines
506AA
Support |