NCP81074: Small, High Speed Low Side MOSFET Driver with 10A sink/source capability
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP81074 is a single channel, low side MOSFET driver capable of sinking and sourcing up to 10A. This driver can deliver 7A peak current at the Miller plateau region to overcome the Miller effect with MOSFETs during switching. Split output configurations allow the ability to adjust the on and off slew rates. The parts are offered in a SOIC8 and 2mm by 2mm DFN package.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (2) | Conformance Reports (1) |
Data Sheets (1) | Evaluation Board Documents (14) |
Package Drawings (2) | UsersManual (1) |
Videos (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-RANGEFINDER-GEVK | Active |
|
SiPM Direct Time of Flight (dToF) LiDAR | ||
STR-NCP164A-WDFN6-GEVB | Active |
|
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board | ||
STR-NCV8164A-DFNW8-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board | ||
STR-NCV8164A-TSOP5-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP81074ADR2G | Active |
|
NCP81074, Single Channel 10A Low Side MOSFET Driver with TTL thresholds in SO8 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.6177 | ||||||||
NCP81074AMNTBG | Active |
|
NCP81074, Single Channel 10A Low Side MOSFET Driver with TTL thresholds in DFN package | DFN-8 | 506AA | 1 | 260 | Tape and Reel | 3000 | $0.6332
|
||||||||
NCP81074BDR2G | Active |
|
NCP81074, Single Channel 10A Low Side MOSFET Driver with CMOS thresholds in SO8 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.6177 | ||||||||
NCP81074BMNTBG | Active |
|
NCP81074, Single Channel 10A Low Side MOSFET Driver with CMOS thresholds in DFN package | DFN-8 | 506AA | 1 | 260 | Tape and Reel | 3000 | $0.6332
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 7,500 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
NCP81074ADR2G
$0.6177
Pb
A
H
P
Active
MOSFET
1
Single
Non-Isolated
20
20
10000/10000
7
7
17
SOIC-8
NCP81074AMNTBG
$0.6332
Pb
A
H
P
Active
MOSFET
1
Single
Non-Isolated
20
20
10000/10000
7
7
17
DFN-8
NCP81074BDR2G
$0.6177
Pb
A
H
P
Active
MOSFET
1
Single
Non-Isolated
20
20
10000/10000
7
7
17
SOIC-8
NCP81074BMNTBG
$0.6332
Pb
A
H
P
Active
MOSFET
1
Single
Non-Isolated
20
20
10000/10000
7
7
17
DFN-8
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.