feedback
Rate this webpage
Need
Support?

NCP5104: Single Input High and Low Side Power MOSFET Driver

Datasheet: Single Input High Voltage High and Low-Side MOSFET or IGBT Drivers
Rev. 7 (104kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP5104 is a High Voltage Power gate Driver providing two outputs for direct drive of 2 N-channel power MOSFETs or IGBTs arranged in a half-bridge configuration.
It uses the bootstrap technique to insure a proper drive of the High-side power switch.
Features   Benefits
     
  • High Voltage range: up to 600 V
 
  • Rugged and flexible design
  • dV/dt Immunity 50 V/nsec
 
  • Robust design
  • Gate drive supply range from 10 V to 20 V
 
  • Wide supply range
  • High and Low drive outputs
 
  • Suitable for half bridge converter topology
  • Output source / sink current capability: 250 mA / 500 mA
 
  • Suitable for low to mid power applications
  • 3.3 V and 5 V input logic compatible
 
  • Low level input for micro-controller operation
  • Up to Vcc swing on input pins
 
  • Flexible input level up to Vcc
  • Under Vcc LockOut (UVLO) for both channels
 
  • Robust design
  • Pin to pin compatible with Industry standard
 
  • Reduced design efforts
  • Matched propagation delays between both channels
   
  • 1 input with internal fixed dead time (520 ns)
   
Applications   End Products
  • Half bridge power converter: low to mid power
 
  • Lighting ballast
  • White goods
  • Motor Control
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP5104BA36WGEVB Active
Pb-free
36 W Ballast Evaluation Board
NCP5104SYNCBUCKGEVB Active
Pb-free
NCP5104SYNCBUCKGEVB: Variable DC Input, Open Loop Synchronous Buck Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP5104DR2G Active
Pb-free
Halide free
NCP5104 SOIC-8 751-07 1 260 Tape and Reel 2500 $0.4267
NCP5104PG Obsolete
Pb-free
Halide free
NCP5104 PDIP-8 626-05 NA Tube 50  
NCV5104DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCP5104 SOIC-8 751-07 1 260 Tape and Reel 2500 $1.0466
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
NCP5104DR2G  
 $0.4267 
Pb
H
 Active   
MOSFET / IGBT
2
Half-Bridge
Junction Isolation
600
20
250 / 500
85
35
170
SOIC-8
NCV5104DR2G  
 $1.0466 
Pb
A
H
P
 Active   
MOSFET / IGBT
2
Half-Bridge
Junction Isolation
600
20
250 / 500
85
35
170
SOIC-8
Case Outlines
751-07    626-05   
Packages
NCP5104: Single Input High and Low Side Power MOSFET Driver
NCP5104: Single Input High and Low Side Power MOSFET Driver
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.