feedback
Rate this webpage
Need
Support?

NZ9F: 250 mW Zener Diode Voltage Regulator 5% Tolerance

Datasheet: Zener Voltage Regulators 250 mW SOD-923 Surface Mount
Rev. 4 (53kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This series of Zener Diode Voltage Regulators is packaged in a SOD-923 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones and high density PC boards.
Features   Benefits
     
  • Standard Zener Breakdown Voltage Range 2.4 V to 24 V
 
  • Wide range of Zener Breakdown Voltages
  • Steady State Power Rating of 250 mW
   
  • Small Body Outline Dimensions:
    0.039 x 0.024 (1.00 mm x 0.60 mm)
   
  • Low Body Height: 0.016 (0.40 mm)
   
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
   
  • These are PbFree Devices
   
Applications   End Products
  • Hand Held Portables
  • High Density PC Boards
 
  • Cellular Phones
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCV7685-AUTO-LED-GEVB Active
Pb-free
Strata Enabled Automotive LED Tail Lights Evaluation Kit
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NZ9F10VT5G Active
Pb-free
Halide free
NZ9F, 10 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F11VT5G Active
Pb-free
Halide free
NZ9F, 11 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F12VT5G Active
Pb-free
Halide free
NZ9F, 12 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F15VT5G Active
Pb-free
Halide free
NZ9F, 15 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0317
NZ9F16VT5G Active
Pb-free
Halide free
NZ9F, 16 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F18VT5G Active
Pb-free
Halide free
NZ9F, 18 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F20VT5G Active
Pb-free
Halide free
NZ9F, 20 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F22VT5G Active
Pb-free
Halide free
NZ9F, 22 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F24VT5G Active
Pb-free
Halide free
NZ9F, 24 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F2V4T5G Active
Pb-free
Halide free
NZ9F, 2.4 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F3V0T5G Last Shipments
Pb-free
Halide free
NZ9F, 3.0 V SOD-923-2 514AB 1 260 Tape and Reel 8000  
NZ9F3V3T5G Active
Pb-free
Halide free
NZ9F, 3.3 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F3V9T5G Active
Pb-free
Halide free
NZ9F, 3.9 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F4V7T5G Active
Pb-free
Halide free
NZ9F, 4.7 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F5V1T5G Active
Pb-free
Halide free
NZ9F, 5.1 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F5V6T5G Active
Pb-free
Halide free
NZ9F, 5.6 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F6V2T5G Active
Pb-free
Halide free
NZ9F, 6.2 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
NZ9F6V8T5G Active
Pb-free
Halide free
NZ9F, 6.8 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.048
SZNZ9F12VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NZ9F, 12 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0528
SZNZ9F15VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NZ9F, 15 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0528
SZNZ9F20VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NZ9F, 20 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0555
SZNZ9F2V4T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NZ9F, 2.4 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0528
SZNZ9F3V0T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NZ9F, 3.0 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0528
SZNZ9F3V9T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NZ9F, 3.9 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0528
SZNZ9F5V1T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NZ9F, 5.1 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0555
SZNZ9F6V2T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NZ9F, 6.2 V SOD-923-2 514AB 1 260 Tape and Reel 8000 $0.0528
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 32,000
Market Leadtime (weeks) : 2 to 4
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 96,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 40,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 184,000
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 152,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 176,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 64,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 136,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 128,000
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 256,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 80,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 13 to 16
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 136,000
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 120,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 384,000
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 16,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 152,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 1,016,000

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
NZ9F10VT5G  
 $0.048 
Pb
H
 Active   
10
0.25
SOD-923-2
NZ9F11VT5G  
 $0.048 
Pb
H
 Active   
11
0.25
SOD-923-2
NZ9F12VT5G  
 $0.048 
Pb
H
 Active   
12
0.25
SOD-923-2
NZ9F15VT5G  
 $0.0317 
Pb
H
 Active   
15
0.25
SOD-923-2
NZ9F16VT5G  
 $0.048 
Pb
H
 Active   
16
0.25
SOD-923-2
NZ9F18VT5G  
 $0.048 
Pb
H
 Active   
18
0.25
SOD-923-2
NZ9F20VT5G  
 $0.048 
Pb
H
 Active   
20
0.25
SOD-923-2
NZ9F22VT5G  
 $0.048 
Pb
H
 Active   
22
0.25
SOD-923-2
NZ9F24VT5G  
 $0.048 
Pb
H
 Active   
24
0.25
SOD-923-2
NZ9F2V4T5G  
 $0.048 
Pb
H
 Active   
2.4
0.25
SOD-923-2
NZ9F3V3T5G  
 $0.048 
Pb
H
 Active   
3.3
0.25
SOD-923-2
NZ9F3V9T5G  
 $0.048 
Pb
H
 Active   
3.9
0.25
SOD-923-2
NZ9F4V7T5G  
 $0.048 
Pb
H
 Active   
4.7
0.25
SOD-923-2
NZ9F5V1T5G  
 $0.048 
Pb
H
 Active   
5.1
0.25
SOD-923-2
NZ9F5V6T5G  
 $0.048 
Pb
H
 Active   
5.6
0.25
SOD-923-2
NZ9F6V2T5G  
 $0.048 
Pb
H
 Active   
6.2
0.25
SOD-923-2
NZ9F6V8T5G  
 $0.048 
Pb
H
 Active   
6.8
0.25
SOD-923-2
SZNZ9F12VT5G  
 $0.0528 
Pb
A
H
P
 Active   
12
0.25
SOD-923-2
SZNZ9F15VT5G  
 $0.0528 
Pb
A
H
P
 Active   
15
0.25
SOD-923-2
SZNZ9F20VT5G  
 $0.0555 
Pb
A
H
P
 Active   
20
0.25
SOD-923-2
SZNZ9F2V4T5G  
 $0.0528 
Pb
A
H
P
 Active   
2.4
0.25
SOD-923-2
SZNZ9F3V0T5G  
 $0.0528 
Pb
A
H
P
 Active   
3
0.25
SOD-923-2
SZNZ9F3V9T5G  
 $0.0528 
Pb
A
H
P
 Active   
3.9
0.25
SOD-923-2
SZNZ9F5V1T5G  
 $0.0555 
Pb
A
H
P
 Active   
5.1
0.25
SOD-923-2
SZNZ9F6V2T5G  
 $0.0528 
Pb
A
H
P
 Active   
6.2
0.25
SOD-923-2
Case Outlines
514AB   
Previously Viewed Products
Clear List

Featured Video
Strata LED Car Tail Lights by Will Abdeh Electronica 2020
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.