MMBZ A-SERIES: Dual Common Anode Zener Diode Protection
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
These dual monolithic silicon Zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Simulation Models (2) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (12) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LIGHTING-POWER-POE-GEVB | Active |
|
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform | ||
NCP1095GEVB | Active |
|
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt | ||
NCP1096GEVB | Active |
|
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt |
FutureElectronics (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MMBZ12VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ15VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ16VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ16VTALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0425 | ||||||||
MMBZ18VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ20VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ27VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ27VALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0237 | ||||||||
MMBZ33VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ47VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0387
|
||||||||
MMBZ47VTALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0425 | ||||||||
MMBZ5V6ALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ5V6ALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0237
|
||||||||
MMBZ6V2ALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ6V2ALT3G |
Obsolete ![]() |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | |||||||||
MMBZ6V8ALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
MMBZ9V1ALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0237 | ||||||||
SZMMBZ12VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.028 | ||||||||
SZMMBZ15VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.028 | ||||||||
SZMMBZ15VALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.028
|
||||||||
SZMMBZ16VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0468 | ||||||||
SZMMBZ16VTALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0587 | ||||||||
SZMMBZ18VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.028 | ||||||||
SZMMBZ18VALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.028
|
||||||||
SZMMBZ20VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0261 | ||||||||
SZMMBZ20VALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0261
|
||||||||
SZMMBZ27VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.028 | ||||||||
SZMMBZ27VALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.028 | ||||||||
SZMMBZ33VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.028
|
||||||||
SZMMBZ33VALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.028 | ||||||||
SZMMBZ47VALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0533
|
||||||||
SZMMBZ47VTALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0587 | ||||||||
SZMMBZ5V6ALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0261
|
||||||||
SZMMBZ5V6ALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | Contact Sales Office
|
||||||||
SZMMBZ6V2ALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0261 | ||||||||
SZMMBZ6V8ALT1G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.032
|
||||||||
SZMMBZ6V8ALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.032 | ||||||||
SZMMBZ9V1ALT3G | Active |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0771
|
||||||||
MMBZ15VALT1 |
Obsolete ![]() |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
MMBZ18VALT1 | Obsolete |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
MMBZ27VALT1 |
Obsolete ![]() |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
MMBZ5V6ALT1 |
Obsolete ![]() |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
MMBZ6V2ALT1 | Obsolete |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
MMBZ6V8ALT1 | Obsolete |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
MMBZ9V1ALT1 | Obsolete |
|
MMBZ A-SERIES | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >100K |
Avnet (2020-08-19 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 30,000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1M |
PandS (2020-09-14 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >1M |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1M |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1M |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 21,000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >50K |
PandS (2020-09-14 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <1K |
FutureElectronics (2020-08-19 00:00) | : | >500K |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | <100 |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 40,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 20,000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >500K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >500K |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02 00:00) | : | 390,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 24,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >50K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 20,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
Case Outlines
318-08
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.