feedback
Rate this webpage
Need
Support?

MMSZ: 500 mW; 5% Zener Diode Voltage Regulator

Datasheet: Zener Voltage Regulators
Rev. 12 (217kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Three complete series of Zener diodes are offered in the convenient, surface mount plastic SOD-123 package. These devices provide a convenient alternative to the leadless 34-package style.
Features   Benefits
     
  • Wide Zener Reverse Voltage Range - 2.4 V to 56 V
 
  • Wide Range of Zener Breakdown Voltages
  • 500 mW Rating on FR-4 or FR-5 Board
   
  • Package Designed for Optimal Automated Board Assembly
   
  • Small Package Size for High Density Applications
   
  • ESD Rating of Class 3 (exceeding 16 kV) per the Human Body Model

    Mechanical Characteristics:
   
  • CASE: Void-free, transfer-molded, thermosetting plastic case
   
  • FINISH: Corrosion resistant finish, easily solderable
   
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
   
  • POLARITY: Cathode indicated by polarity band
   
  • FLAMMABILITY RATING: UL94 V-0
   
  • Pb-Free Packages are Available
   
  • AEC-Q101 Qualified and PPAP Capable
   
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
 
  • General Usage Device: Suitable for many different end products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control
NCP12510B65GEVB Active
Pb-free
65 W notebook adapter Evaluation Board
SECO-LVDCDC3064-SIC-GEVB Active
Pb-free
6-18 Vdc Input Isolated SiC Gate Driver Supply +20V/-5V/5V with Automotive Qualified NCV3064 Controller Evaluation Board
FutureElectronics (2020-08-19) : 4
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MMSZ10T1G Active
Pb-free
Halide free
MMSZ, 10 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ10T3G Active
Pb-free
Halide free
MMSZ, 10 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ11T1G Active
Pb-free
Halide free
MMSZ, 11 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ12T1G Active
Pb-free
Halide free
MMSZ, 12 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ12T3G Obsolete 
Pb-free
Halide free
MMSZ, 12 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ13T1G Active
Pb-free
Halide free
MMSZ, 13 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ15T1G Active
Pb-free
Halide free
MMSZ, 15 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ15T3G Obsolete 
Pb-free
Halide free
MMSZ, 15 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ16T1G Active
Pb-free
Halide free
MMSZ, 16 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ18T1G Active
Pb-free
Halide free
MMSZ, 18 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ18T3G Active
Pb-free
Halide free
MMSZ, 18 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0495
MMSZ20T1G Active
Pb-free
Halide free
MMSZ, 20 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ22T1G Active
Pb-free
Halide free
MMSZ, 22 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ24T1G Active
Pb-free
Halide free
MMSZ, 24 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ27T1G Active
Pb-free
Halide free
MMSZ, 27 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ27T3G Active
Pb-free
Halide free
MMSZ, 27 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ2V4T1G Active
Pb-free
Halide free
MMSZ, 2.4 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ2V4T3G Obsolete 
Pb-free
Halide free
MMSZ, 2.4 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ2V7T1G Active
Pb-free
Halide free
MMSZ, 2.7 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ2V7T3G Obsolete 
Pb-free
Halide free
MMSZ, 2.7 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ30T1G Active
Pb-free
Halide free
MMSZ, 30 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ33T1G Active
Pb-free
Halide free
MMSZ, 33 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ33T3G Obsolete 
Pb-free
Halide free
MMSZ, 33 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ36T1G Active
Pb-free
Halide free
MMSZ, 36 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ39T1G Active
Pb-free
Halide free
MMSZ, 39 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ3V0T1G Active
Pb-free
Halide free
MMSZ, 3.0 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ3V3T1G Active
Pb-free
Halide free
MMSZ, 3.3 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ3V6T1G Active
Pb-free
Halide free
MMSZ, 3.6 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ3V6T3G Obsolete 
Pb-free
Halide free
MMSZ, 3.6 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ3V9T1G Active
Pb-free
Halide free
MMSZ, 3.9 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ3V9T3G Obsolete 
Pb-free
Halide free
MMSZ, 3.9 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ43T1G Active
Pb-free
Halide free
MMSZ, 43 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ47T1G Active
Pb-free
Halide free
MMSZ SOD-123 425-04 1 260 Tape and Reel 3000 $0.0439
MMSZ47T3G Active
Pb-free
Halide free
MMSZ SOD-123 425-04 1 260 Tape and Reel 10000 $0.0399
MMSZ4V3T1G Active
Pb-free
Halide free
MMSZ, 43 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ4V7T1G Active
Pb-free
Halide free
MMSZ, 4.7 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ4V7T3G Obsolete 
Pb-free
MMSZ, 4.7 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ51T1G Active
Pb-free
Halide free
MMSZ, 51 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ56T1G Active
Pb-free
Halide free
MMSZ, 56 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ56T3G Active
Pb-free
Halide free
MMSZ, 56 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ5V1T1G Active
Pb-free
Halide free
MMSZ, 5.1 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5V1T3G Obsolete 
Pb-free
Halide free
MMSZ, 5.1 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ5V6T1G Active
Pb-free
Halide free
MMSZ, 5.6 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ5V6T3G Active
Pb-free
Halide free
MMSZ, 5.6 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0247
MMSZ6V2T1G Active
Pb-free
Halide free
MMSZ, 6.2 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ6V8T1G Active
Pb-free
Halide free
MMSZ, 6.8 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ6V8T3G Obsolete 
Pb-free
Halide free
MMSZ, 6.8 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ7V5T1G Active
Pb-free
Halide free
MMSZ, 7.5 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ8V2T1G Active
Pb-free
Halide free
MMSZ, 8.2 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
MMSZ8V2T3G Obsolete 
Pb-free
Halide free
MMSZ, 8.2 V SOD-123 425-04 1 260 Tape and Reel 10000  
MMSZ9V1T1G Active
Pb-free
Halide free
MMSZ, 9.1 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0247
SZMMSZ10T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 10 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0532
SZMMSZ10T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 10 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0532
SZMMSZ11T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 11 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0585
SZMMSZ12T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 12 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0532
SZMMSZ12T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 12 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0325
SZMMSZ13T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 13 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0485
SZMMSZ15T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 15 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0532
SZMMSZ16T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 16 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0583
SZMMSZ18T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 18 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0532
SZMMSZ20T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 20 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0532
SZMMSZ22T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 22 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0612
SZMMSZ24T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 24 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0485
SZMMSZ24T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 24 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0539
SZMMSZ27T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 27 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0532
SZMMSZ27T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 27 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0532
SZMMSZ2V4T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 2.4 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0399
SZMMSZ2V4T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 2.4 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0544
SZMMSZ2V7T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 2.7 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0571
SZMMSZ30T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 30 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0485
SZMMSZ33T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 33 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0485
SZMMSZ33T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 33 V SOD-123 425-04 1 260 Tape and Reel 10000 $0.0532
SZMMSZ36T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 36 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0485
SZMMSZ39T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 39 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0485
SZMMSZ3V0T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 3.0 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.044
SZMMSZ3V3T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 3.3 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0431
SZMMSZ3V6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 3.6 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0391
SZMMSZ3V9T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 3.9 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0615
SZMMSZ43T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 43 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0353
SZMMSZ47T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ SOD-123 425-04 1 260 Tape and Reel 3000 $0.0419
SZMMSZ4V3T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 4.3 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0391
SZMMSZ4V7T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 4.7 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0532
SZMMSZ56T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 56 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0308
SZMMSZ5V1T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 5.1 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0532
SZMMSZ5V6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 5.6 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0515
SZMMSZ6V2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 6.2 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0431
SZMMSZ6V8T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 6.8 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0571
SZMMSZ7V5T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 7.5 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0308
SZMMSZ8V2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 8.2 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0308
SZMMSZ9V1T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MMSZ, 9.1 V SOD-123 425-04 1 260 Tape and Reel 3000 $0.0184
MMSZ10T1 Obsolete
MMSZ, 10 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ11T1 Obsolete 
MMSZ, 11 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ12T1 Obsolete 
MMSZ, 12 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ13T1 Obsolete 
MMSZ, 13 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ15T1 Obsolete 
MMSZ, 15 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ16T1 Obsolete 
MMSZ, 16 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ18T1 Obsolete 
MMSZ, 18 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ22T1 Obsolete 
MMSZ, 22 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ24T1 Obsolete 
MMSZ, 24 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ27T1 Obsolete 
MMSZ, 27 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ27T3 Obsolete 
MMSZ, 27 V SOD-123 425-04 1 235 Tape and Reel 10000  
MMSZ36T1 Obsolete 
MMSZ, 36 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ39T1 Obsolete 
MMSZ, 39 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ3V9T1 Obsolete 
MMSZ, 3.9 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ47T1 Obsolete
MMSZ SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ4V3T1 Obsolete
MMSZ, 4.3 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ4V7T1 Obsolete 
MMSZ, 4.7 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ51T1 Obsolete
MMSZ, 51 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5V1T1 Obsolete 
MMSZ, 5.1 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ5V6T1 Obsolete 
MMSZ, 5.6 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ7V5T1 Obsolete
MMSZ, 7.5 V SOD-123 425-04 1 235 Tape and Reel 3000  
MMSZ8V2T1 Obsolete 
MMSZ, 8.2 V SOD-123 425-04 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 122,112
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 520,000
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : <100
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 855,000
PandS   (2020-09-14 00:00) : <100
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 410,360
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 27,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 531,000
PandS   (2020-09-14 00:00) : <1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >50K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 546,000
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : <100
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 75,000
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 17,493
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 9,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 50,000
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 63,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 90,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 96,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 377,704
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 36,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 2,865,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 9,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MMSZ10T1G  
 $0.0247 
Pb
H
 Active   
10
0.5
SOD-123
MMSZ10T3G  
 $0.0247 
Pb
H
 Active   
10
0.5
SOD-123
MMSZ11T1G  
 $0.0247 
Pb
H
 Active   
11
0.5
SOD-123
MMSZ12T1G  
 $0.0247 
Pb
H
 Active   
12
0.5
SOD-123
MMSZ13T1G  
 $0.0247 
Pb
H
 Active   
13
0.5
SOD-123
MMSZ15T1G  
 $0.0247 
Pb
H
 Active   
15
0.5
SOD-123
MMSZ16T1G  
 $0.0247 
Pb
H
 Active   
16
0.5
SOD-123
MMSZ18T1G  
 $0.0247 
Pb
H
 Active   
18
0.5
SOD-123
MMSZ18T3G  
 $0.0495 
Pb
H
 Active   
18
0.5
SOD-123
MMSZ20T1G  
 $0.0247 
Pb
H
 Active   
20
0.5
SOD-123
MMSZ22T1G  
 $0.0247 
Pb
H
 Active   
22
0.5
SOD-123
MMSZ24T1G  
 $0.0247 
Pb
H
 Active   
24
0.5
SOD-123
MMSZ27T1G  
 $0.0247 
Pb
H
 Active   
27
0.5
SOD-123
MMSZ27T3G  
 $0.0247 
Pb
H
 Active   
27
0.5
SOD-123
MMSZ2V4T1G  
 $0.0247 
Pb
H
 Active   
2.4
0.5
SOD-123
MMSZ2V7T1G  
 $0.0247 
Pb
H
 Active   
2.7
0.5
SOD-123
MMSZ30T1G  
 $0.0247 
Pb
H
 Active   
30
0.5
SOD-123
MMSZ33T1G  
 $0.0247 
Pb
H
 Active   
33
0.5
SOD-123
MMSZ36T1G  
 $0.0247 
Pb
H
 Active   
36
0.5
SOD-123
MMSZ39T1G  
 $0.0247 
Pb
H
 Active   
39
0.5
SOD-123
MMSZ3V0T1G  
 $0.0247 
Pb
H
 Active   
3
0.5
SOD-123
MMSZ3V3T1G  
 $0.0247 
Pb
H
 Active   
3.3
0.5
SOD-123
MMSZ3V6T1G  
 $0.0247 
Pb
H
 Active   
3.6
0.5
SOD-123
MMSZ3V9T1G  
 $0.0247 
Pb
H
 Active   
3.9
0.5
SOD-123
MMSZ43T1G  
 $0.0247 
Pb
H
 Active   
43
0.5
SOD-123
MMSZ47T1G  
 $0.0439 
Pb
H
 Active   
47
0.5
SOD-123
MMSZ47T3G  
 $0.0399 
Pb
H
 Active   
47
0.5
SOD-123
MMSZ4V3T1G  
 $0.0247 
Pb
H
 Active   
4.3
0.5
SOD-123
MMSZ4V7T1G  
 $0.0247 
Pb
H
 Active   
4.7
0.5
SOD-123
MMSZ51T1G  
 $0.0247 
Pb
H
 Active   
51
0.5
SOD-123
MMSZ56T1G  
 $0.0247 
Pb
H
 Active   
56
0.5
SOD-123
MMSZ56T3G  
 $0.0247 
Pb
H
 Active   
56
0.5
SOD-123
MMSZ5V1T1G  
 $0.0247 
Pb
H
 Active   
5.1
0.5
SOD-123
MMSZ5V6T1G  
 $0.0247 
Pb
H
 Active   
5.6
0.5
SOD-123
MMSZ5V6T3G  
 $0.0247 
Pb
H
 Active   
5.6
0.5
SOD-123
MMSZ6V2T1G  
 $0.0247 
Pb
H
 Active   
6.2
0.5
SOD-123
MMSZ6V8T1G  
 $0.0247 
Pb
H
 Active   
6.8
0.5
SOD-123
MMSZ7V5T1G  
 $0.0247 
Pb
H
 Active   
7.5
0.5
SOD-123
MMSZ8V2T1G  
 $0.0247 
Pb
H
 Active   
8.2
0.5
SOD-123
MMSZ9V1T1G  
 $0.0247 
Pb
H
 Active   
9.1
0.5
SOD-123
SZMMSZ10T1G  
 $0.0532 
Pb
A
H
P
 Active   
10
0.5
SOD-123
SZMMSZ10T3G  
 $0.0532 
Pb
A
H
P
 Active   
10
0.5
SOD-123
SZMMSZ11T1G  
 $0.0585 
Pb
A
H
P
 Active   
11
0.5
SOD-123
SZMMSZ12T1G  
 $0.0532 
Pb
A
H
P
 Active   
12
0.5
SOD-123
SZMMSZ12T3G  
 $0.0325 
Pb
A
H
P
 Active   
12
0.5
SOD-123
SZMMSZ13T1G  
 $0.0485 
Pb
A
H
P
 Active   
13
0.5
SOD-123
SZMMSZ15T1G  
 $0.0532 
Pb
A
H
P
 Active   
15
0.5
SOD-123
SZMMSZ16T1G  
 $0.0583 
Pb
A
H
P
 Active   
16
0.5
SOD-123
SZMMSZ18T1G  
 $0.0532 
Pb
A
H
P
 Active   
18
0.5
SOD-123
SZMMSZ20T1G  
 $0.0532 
Pb
A
H
P
 Active   
20
0.5
SOD-123
SZMMSZ22T1G  
 $0.0612 
Pb
A
H
P
 Active   
22
0.5
SOD-123
SZMMSZ24T1G  
 $0.0485 
Pb
A
H
P
 Active   
24
0.5
SOD-123
SZMMSZ24T3G  
 $0.0539 
Pb
A
H
P
 Active   
24
0.5
SOD-123
SZMMSZ27T1G  
 $0.0532 
Pb
A
H
P
 Active   
27
0.5
SOD-123
SZMMSZ27T3G  
 $0.0532 
Pb
A
H
P
 Active   
27
0.5
SOD-123
SZMMSZ2V4T1G  
 $0.0399 
Pb
A
H
P
 Active   
2.4
0.5
SOD-123
SZMMSZ2V4T3G  
 $0.0544 
Pb
A
H
P
 Active   
2.4
0.5
SOD-123
SZMMSZ2V7T1G  
 $0.0571 
Pb
A
H
P
 Active   
2.7
0.5
SOD-123
SZMMSZ30T1G  
 $0.0485 
Pb
A
H
P
 Active   
30
0.5
SOD-123
SZMMSZ33T1G  
 $0.0485 
Pb
A
H
P
 Active   
33
0.5
SOD-123
SZMMSZ33T3G  
 $0.0532 
Pb
A
H
P
 Active   
33
0.5
SOD-123
SZMMSZ36T1G  
 $0.0485 
Pb
A
H
P
 Active   
36
0.5
SOD-123
SZMMSZ39T1G  
 $0.0485 
Pb
A
H
P
 Active   
39
0.5
SOD-123
SZMMSZ3V0T1G  
 $0.044 
Pb
A
H
P
 Active   
3
0.5
SOD-123
SZMMSZ3V3T1G  
 $0.0431 
Pb
A
H
P
 Active   
3.3
0.5
SOD-123
SZMMSZ3V6T1G  
 $0.0391 
Pb
A
H
P
 Active   
3.6
0.5
SOD-123
SZMMSZ3V9T1G  
 $0.0615 
Pb
A
H
P
 Active   
3.9
0.5
SOD-123
SZMMSZ43T1G  
 $0.0353 
Pb
A
H
P
 Active   
43
0.5
SOD-123
SZMMSZ47T1G  
 $0.0419 
Pb
A
H
P
 Active   
47
0.5
SOD-123
SZMMSZ4V3T1G  
 $0.0391 
Pb
A
H
P
 Active   
4.3
0.5
SOD-123
SZMMSZ4V7T1G  
 $0.0532 
Pb
A
H
P
 Active   
4.7
0.5
SOD-123
SZMMSZ56T1G  
 $0.0308 
Pb
A
H
P
 Active   
56
0.5
SOD-123
SZMMSZ5V1T1G  
 $0.0532 
Pb
A
H
P
 Active   
5.1
0.5
SOD-123
SZMMSZ5V6T1G  
 $0.0515 
Pb
A
H
P
 Active   
5.6
0.5
SOD-123
SZMMSZ6V2T1G  
 $0.0431 
Pb
A
H
P
 Active   
6.2
0.5
SOD-123
SZMMSZ6V8T1G  
 $0.0571 
Pb
A
H
P
 Active   
6.8
0.5
SOD-123
SZMMSZ7V5T1G  
 $0.0308 
Pb
A
H
P
 Active   
7.5
0.5
SOD-123
SZMMSZ8V2T1G  
 $0.0308 
Pb
A
H
P
 Active   
8.2
0.5
SOD-123
SZMMSZ9V1T1G  
 $0.0184 
Pb
A
H
P
 Active   
9.1
0.5
SOD-123
Case Outlines
425-04   
Packages
MMSZ: 500 mW; 5% Zener Diode Voltage Regulator
Previously Viewed Products
Clear List

Featured Video
Connected Lighting Platform for LED Control
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.