feedback
Rate this webpage
Need
Support?

MM5Z2V4: 500 mW Standard Tolerance Zener Diode Voltage Regulators

Datasheet: Zener Voltage Regulators, Standard Tolerance Series
Rev. 18 (100kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
These Zener Diode Voltage Regulators are packaged in the SOD-523 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables and high density PC boards.
Features   Benefits
     
  • Standard Zener Breakdown Voltage Range: 2.4V to 75V
 
  • Wide Range of Zener Breakdown Voltages
  • Steady State Power Rating of 500mW
   
  • Small Body Outline Dimensions: 0.047in x 0.032in (1.20mm x 0.80mm)
   
  • Low Body Height: 0.028in (0.7mm)
   
  • ESD Rating of Class 3 (>16kV) Human Body Model
   
  • Epoxy Meets UL94, VO
   
  • Cathode Indicated by Polarity Band
   
  • Lead Finish: 100% Matte Sn (Tin)
   
  • Qualified Maximum Reflow Temperature: 260C
   
  • Device Meets MSL 1 Requirements
   
  • Pb-Free Packages are Available
   
  • AEC-Q101 Qualified and PPAP Capable
   
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • Cellular phones, hand held portables, and high density PC boards, where space is at a premium.
 
  • Suitable for many different end products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC709511A05GEVB Consult Sales Office
Pb-free
Power Bank Controller Evaluation Board
NCL30186SMRTGEVB Active
Pb-free
8W Smart LED Driver
NIS5420MT1GEVB Active
Pb-free
12 V eFuse Evaluation Board, Thermal Latching
NIS5420MT6GEVB Active
Pb-free
NIS5420MT6GEVB: 12 V eFuse Evaluation Board, Auto-Retry
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MM5Z10VT1G Active
Pb-free
Halide free
MM5Z2V4, 10 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z10VT5G Active
Pb-free
Halide free
MM5Z2V4, 10 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z11VT1G Active
Pb-free
Halide free
MM5Z2V4, 11 V SOD-523-2 502-01 1 260 Tape and Reel 3000 Contact Sales Office
MM5Z11VT5G Active
Pb-free
Halide free
MM5Z2V4, 11 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z12VT1G Active
Pb-free
Halide free
MM5Z2V4, 12 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z12VT5G Active
Pb-free
Halide free
MM5Z2V4, 12 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z15VT1G Active
Pb-free
Halide free
MM5Z2V4, 15 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z15VT5G Active
Pb-free
Halide free
MM5Z2V4, 15 V SOD-523-2 502-01 1 260 Tape and Reel 8000 Contact Sales Office
MM5Z16VT1G Active
Pb-free
Halide free
MM5Z2V4, 16 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z16VT5G Active
Pb-free
Halide free
MM5Z2V4, 16 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z18VT1G Active
Pb-free
Halide free
MM5Z2V4, 18 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z18VT5G Active
Pb-free
Halide free
MM5Z2V4, 18 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z20VT1G Active
Pb-free
Halide free
MM5Z2V4, 20 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z20VT5G Active
Pb-free
Halide free
MM5Z2V4, 20 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z24VT1G Active
Pb-free
Halide free
MM5Z2V4, 24 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z24VT5G Active
Pb-free
Halide free
MM5Z2V4, 24 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z27VT1G Active
Pb-free
Halide free
MM5Z2V4, 27 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z27VT5G Active
Pb-free
Halide free
MM5Z2V4, 27 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z2V4T1G Active
Pb-free
Halide free
MM5Z2V4, 2.4 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z2V4T5G Active
Pb-free
Halide free
MM5Z2V4, 2.4 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z2V7T1G Active
Pb-free
Halide free
MM5Z2V4, 2.7 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z2V7T5G Active
Pb-free
Halide free
MM5Z2V4, 2.7 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z33VT1G Active
Pb-free
Halide free
MM5Z2V4, 33 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z33VT5G Active
Pb-free
Halide free
MM5Z2V4, 33 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z36VT1G Active
Pb-free
Halide free
MM5Z2V4, 36 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z36VT5G Active
Pb-free
Halide free
MM5Z2V4, 36 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z3V0T1G Active
Pb-free
Halide free
MM5Z2V4, 3.0 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z3V0T5G Active
Pb-free
Halide free
MM5Z2V4, 3.0 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z3V3T1G Active
Pb-free
Halide free
MM5Z2V4, 3.3 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z3V3T5G Active
Pb-free
Halide free
MM5Z2V4, 3.3 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z3V6T1G Active
Pb-free
Halide free
MM5Z2V4, 3.6 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z3V6T5G Active
Pb-free
Halide free
MM5Z2V4, 3.6 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z3V9T1G Active
Pb-free
Halide free
MM5Z2V4, 3.9 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z3V9T5G Active
Pb-free
Halide free
MM5Z2V4, 3.9 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z47VT1G Active
Pb-free
Halide free
MM5Z2V4, 47 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0247
MM5Z47VT5G Active
Pb-free
Halide free
MM5Z2V4, 47 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0247
MM5Z4V3T1G Active
Pb-free
Halide free
MM5Z2V4, 4.3 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z4V3T5G Active
Pb-free
Halide free
MM5Z2V4, 4.3 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z4V7T1G Active
Pb-free
Halide free
MM5Z2V4, 4.7 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z4V7T5G Active
Pb-free
Halide free
MM5Z2V4, 4.7 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z5V1T1G Active
Pb-free
Halide free
MM5Z2V4, 5.1 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z5V1T5G Active
Pb-free
Halide free
MM5Z2V4, 5.1 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z5V6T1G Active
Pb-free
Halide free
MM5Z2V4, 5.6 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z5V6T5G Active
Pb-free
Halide free
MM5Z2V4, 5.6 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z6V2T1G Active
Pb-free
Halide free
MM5Z2V4, 6.2 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z6V2T5G Active
Pb-free
Halide free
MM5Z2V4, 6.2 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z6V8T1G Active
Pb-free
Halide free
MM5Z2V4, 6.8 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z6V8T5G Active
Pb-free
Halide free
MM5Z2V4, 6.8 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z7V5T1G Active
Pb-free
Halide free
MM5Z2V4, 7.5 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z7V5T5G Active
Pb-free
Halide free
MM5Z2V4, 7.5 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z8V2T1G Active
Pb-free
Halide free
MM5Z2V4, 8.2 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.026
MM5Z8V2T5G Active
Pb-free
Halide free
MM5Z2V4, 8.2 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.026
MM5Z9V1T1G Active
Pb-free
Halide free
MM5Z2V4, 9.1 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0248
MM5Z9V1T5G Active
Pb-free
Halide free
MM5Z2V4, 9.1 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0248
SZMM5Z10VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 10 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z10VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 10 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z12VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 12 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0667
SZMM5Z12VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 12 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0667
SZMM5Z13VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 13 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0689
SZMM5Z13VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 13 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0689
SZMM5Z15VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 15 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z15VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 15 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
SZMM5Z16VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 16 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z16VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 16 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z18VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 18 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z18VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 18 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z20VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 20 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0667
SZMM5Z20VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 20 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0667
SZMM5Z24VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 24 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z24VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 24 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z27VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 27 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z27VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 27 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z2V4T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 2.4 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z2V4T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 2.4 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
SZMM5Z2V7T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 2.7 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z2V7T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 2.7 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
SZMM5Z30VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 30 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0793
SZMM5Z30VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 30 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0793
SZMM5Z33VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 33 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z33VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 33 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
SZMM5Z36VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 36 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0667
SZMM5Z36VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 36 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0667
SZMM5Z3V0T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 3.0 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z3V0T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 3.0 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z3V3T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 3.3 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z3V3T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 3.3 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z3V6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 3.6 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z3V6T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 3.6 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
SZMM5Z3V9T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 3.9 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0761
SZMM5Z3V9T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 3.9 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0761
SZMM5Z47VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 47 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z47VT5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 47 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
SZMM5Z4V3T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 4.3 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0872
SZMM5Z4V3T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 4.3 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0872
SZMM5Z4V7T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 4.7 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z4V7T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 4.7 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
SZMM5Z5V1T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 5.1 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z5V1T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 5.1 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z5V6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 5.6 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z5V6T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 5.6 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z6V2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 6.2 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z6V2T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 6.2 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
SZMM5Z6V8T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 6.8 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z6V8T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 6.8 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z7V5T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 7.5 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0591
SZMM5Z7V5T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 7.5 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0591
SZMM5Z8V2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 8.2 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0667
SZMM5Z8V2T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 8.2 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0667
SZMM5Z9V1T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 9.1 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0785
SZMM5Z9V1T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM5Z2V4, 9.1 V (Automotive) SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0785
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19) : >10K
Avnet   (2020-08-19) : >10K
PandS   (2020-09-14) : <1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 72,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >10K
PandS   (2020-09-14) : >1K
FutureElectronics   (2020-08-19) : >10K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 96,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19) : >10K
PandS   (2020-09-14) : >1K
Avnet   (2020-08-19) : >100K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 40,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >100K
FutureElectronics   (2020-08-19) : >10K
ON Semiconductor   (2020-09-02) : 3,000
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : <1K
Avnet   (2020-08-19) : >100K
FutureElectronics   (2020-08-19) : >10K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : <1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : <1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
FutureElectronics   (2020-08-19) : >10K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >1K
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >10K
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
FutureElectronics   (2020-08-19) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 42,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
PandS   (2020-09-14) : >1K
Avnet   (2020-08-19) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 56,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >10K
FutureElectronics   (2020-08-19) : >50K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
FutureElectronics   (2020-08-19) : >100K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >1K
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 48,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19) : >10K
PandS   (2020-09-14) : <100
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 96,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >1K
PandS   (2020-09-14) : <1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >1K
FutureElectronics   (2020-08-19) : >10K
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19) : >1K
ON Semiconductor   (2020-09-02) : 168,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >10K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 96,000
Market Leadtime (weeks) : 17 to 20
FutureElectronics   (2020-08-19) : >1K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02) : 88,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 88,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 102,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19) : >10K
Avnet   (2020-08-19) : >10K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 88,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 88,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02) : 99,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02) : 88,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MM5Z10VT1G  
 $0.026 
Pb
H
 Active   
10
0.5
SOD-523-2
MM5Z10VT5G  
 $0.026 
Pb
H
 Active   
10
0.5
SOD-523-2
MM5Z11VT1G  
Pb
H
 Active   
11
0.5
SOD-523-2
MM5Z11VT5G  
 $0.026 
Pb
H
 Active   
11
0.5
SOD-523-2
MM5Z12VT1G  
 $0.026 
Pb
H
 Active   
12
0.5
SOD-523-2
MM5Z12VT5G  
 $0.026 
Pb
H
 Active   
12
0.5
SOD-523-2
MM5Z15VT1G  
 $0.026 
Pb
H
 Active   
15
0.5
SOD-523-2
MM5Z15VT5G  
Pb
H
 Active   
15
0.5
SOD-523-2
MM5Z16VT1G  
 $0.026 
Pb
H
 Active   
16
0.5
SOD-523-2
MM5Z16VT5G  
 $0.026 
Pb
H
 Active   
16
0.5
SOD-523-2
MM5Z18VT1G  
 $0.026 
Pb
H
 Active   
18
0.5
SOD-523-2
MM5Z18VT5G  
 $0.026 
Pb
H
 Active   
18
0.5
SOD-523-2
MM5Z20VT1G  
 $0.026 
Pb
H
 Active   
20
0.5
SOD-523-2
MM5Z20VT5G  
 $0.026 
Pb
H
 Active   
20
0.5
SOD-523-2
MM5Z24VT1G  
 $0.026 
Pb
H
 Active   
24
0.5
SOD-523-2
MM5Z24VT5G  
 $0.026 
Pb
H
 Active   
24
0.5
SOD-523-2
MM5Z27VT1G  
 $0.026 
Pb
H
 Active   
27
0.5
SOD-523-2
MM5Z27VT5G  
 $0.026 
Pb
H
 Active   
27
0.5
SOD-523-2
MM5Z2V4T1G  
 $0.026 
Pb
H
 Active   
2.4
0.5
SOD-523-2
MM5Z2V4T5G  
 $0.026 
Pb
H
 Active   
2.4
0.5
SOD-523-2
MM5Z2V7T1G  
 $0.026 
Pb
H
 Active   
2.7
0.5
SOD-523-2
MM5Z2V7T5G  
 $0.026 
Pb
H
 Active   
2.7
0.5
SOD-523-2
MM5Z33VT1G  
 $0.026 
Pb
H
 Active   
33
0.5
SOD-523-2
MM5Z33VT5G  
 $0.026 
Pb
H
 Active   
33
0.5
SOD-523-2
MM5Z36VT1G  
 $0.026 
Pb
H
 Active   
36
0.5
SOD-523-2
MM5Z36VT5G  
 $0.026 
Pb
H
 Active   
36
0.5
SOD-523-2
MM5Z3V0T1G  
 $0.026 
Pb
H
 Active   
3
0.5
SOD-523-2
MM5Z3V0T5G  
 $0.026 
Pb
H
 Active   
3
0.5
SOD-523-2
MM5Z3V3T1G  
 $0.026 
Pb
H
 Active   
3.3
0.5
SOD-523-2
MM5Z3V3T5G  
 $0.026 
Pb
H
 Active   
3.3
0.5
SOD-523-2
MM5Z3V6T1G  
 $0.026 
Pb
H
 Active   
3.6
0.5
SOD-523-2
MM5Z3V6T5G  
 $0.026 
Pb
H
 Active   
3.6
0.5
SOD-523-2
MM5Z3V9T1G  
 $0.026 
Pb
H
 Active   
3.9
0.5
SOD-523-2
MM5Z3V9T5G  
 $0.026 
Pb
H
 Active   
3.9
0.5
SOD-523-2
MM5Z47VT1G  
 $0.0247 
Pb
H
 Active   
47
0.5
SOD-523-2
MM5Z47VT5G  
 $0.0247 
Pb
H
 Active   
47
0.5
SOD-523-2
MM5Z4V3T1G  
 $0.026 
Pb
H
 Active   
4.3
0.5
SOD-523-2
MM5Z4V3T5G  
 $0.026 
Pb
H
 Active   
4.3
0.5
SOD-523-2
MM5Z4V7T1G  
 $0.026 
Pb
H
 Active   
4.7
0.5
SOD-523-2
MM5Z4V7T5G  
 $0.026 
Pb
H
 Active   
4.7
0.5
SOD-523-2
MM5Z5V1T1G  
 $0.026 
Pb
H
 Active   
5.1
0.5
SOD-523-2
MM5Z5V1T5G  
 $0.026 
Pb
H
 Active   
5.1
0.5
SOD-523-2
MM5Z5V6T1G  
 $0.026 
Pb
H
 Active   
5.6
0.5
SOD-523-2
MM5Z5V6T5G  
 $0.026 
Pb
H
 Active   
5.6
0.5
SOD-523-2
MM5Z6V2T1G  
 $0.026 
Pb
H
 Active   
6.2
0.5
SOD-523-2
MM5Z6V2T5G  
 $0.026 
Pb
H
 Active   
6.2
0.5
SOD-523-2
MM5Z6V8T1G  
 $0.026 
Pb
H
 Active   
6.8
0.5
SOD-523-2
MM5Z6V8T5G  
 $0.026 
Pb
H
 Active   
6.8
0.5
SOD-523-2
MM5Z7V5T1G  
 $0.026 
Pb
H
 Active   
7.5
0.5
SOD-523-2
MM5Z7V5T5G  
 $0.026 
Pb
H
 Active   
7.5
0.5
SOD-523-2
MM5Z8V2T1G  
 $0.026 
Pb
H
 Active   
8.2
0.5
SOD-523-2
MM5Z8V2T5G  
 $0.026 
Pb
H
 Active   
8.2
0.5
SOD-523-2
MM5Z9V1T1G  
 $0.0248 
Pb
H
 Active   
9.1
0.5
SOD-523-2
MM5Z9V1T5G  
 $0.0248 
Pb
H
 Active   
9.1
0.5
SOD-523-2
SZMM5Z10VT1G  
 $0.0591 
Pb
A
H
P
 Active   
10
0.5
SOD-523-2
SZMM5Z10VT5G  
 $0.0591 
Pb
A
H
P
 Active   
10
0.5
SOD-523-2
SZMM5Z12VT1G  
 $0.0667 
Pb
A
H
P
 Active   
12
0.5
SOD-523-2
SZMM5Z12VT5G  
 $0.0667 
Pb
A
H
P
 Active   
12
0.5
SOD-523-2
SZMM5Z13VT1G  
 $0.0689 
Pb
A
H
P
 Active   
13
0.5
SOD-523-2
SZMM5Z13VT5G  
 $0.0689 
Pb
A
H
P
 Active   
15
0.5
SOD-523-2
SZMM5Z15VT1G  
 $0.0785 
Pb
A
H
P
 Active   
15
0.5
SOD-523-2
SZMM5Z15VT5G  
 $0.0785 
Pb
A
H
P
 Active   
15
0.5
SOD-523-2
SZMM5Z16VT1G  
 $0.0591 
Pb
A
H
P
 Active   
16
0.5
SOD-523-2
SZMM5Z16VT5G  
 $0.0591 
Pb
A
H
P
 Active   
16
0.5
SOD-523-2
SZMM5Z18VT1G  
 $0.0591 
Pb
A
H
P
 Active   
18
0.5
SOD-523-2
SZMM5Z18VT5G  
 $0.0591 
Pb
A
H
P
 Active   
18
0.5
SOD-523-2
SZMM5Z20VT1G  
 $0.0667 
Pb
A
H
P
 Active   
20
0.5
SOD-523-2
SZMM5Z20VT5G  
 $0.0667 
Pb
A
H
P
 Active   
20
0.5
SOD-523-2
SZMM5Z24VT1G  
 $0.0591 
Pb
A
H
P
 Active   
24
0.5
SOD-523-2
SZMM5Z24VT5G  
 $0.0591 
Pb
A
H
P
 Active   
24
0.5
SOD-523-2
SZMM5Z27VT1G  
 $0.0591 
Pb
A
H
P
 Active   
27
0.5
SOD-523-2
SZMM5Z27VT5G  
 $0.0591 
Pb
A
H
P
 Active   
27
0.5
SOD-523-2
SZMM5Z2V4T1G  
 $0.0785 
Pb
A
H
P
 Active   
2.4
0.5
SOD-523-2
SZMM5Z2V4T5G  
 $0.0785 
Pb
A
H
P
 Active   
2.4
0.5
SOD-523-2
SZMM5Z2V7T1G  
 $0.0785 
Pb
A
H
P
 Active   
2.7
0.5
SOD-523-2
SZMM5Z2V7T5G  
 $0.0785 
Pb
A
H
P
 Active   
2.7
0.5
SOD-523-2
SZMM5Z30VT1G  
 $0.0793 
Pb
A
H
P
 Active   
30
0.5
SOD-523-2
SZMM5Z30VT5G  
 $0.0793 
Pb
A
H
P
 Active   
30
0.5
SOD-523-2
SZMM5Z33VT1G  
 $0.0785 
Pb
A
H
P
 Active   
33
0.5
SOD-523-2
SZMM5Z33VT5G  
 $0.0785 
Pb
A
H
P
 Active   
33
0.5
SOD-523-2
SZMM5Z36VT1G  
 $0.0667 
Pb
A
H
P
 Active   
36
0.5
SOD-523-2
SZMM5Z36VT5G  
 $0.0667 
Pb
A
H
P
 Active   
36
0.5
SOD-523-2
SZMM5Z3V0T1G  
 $0.0591 
Pb
A
H
P
 Active   
3
0.5
SOD-523-2
SZMM5Z3V0T5G  
 $0.0591 
Pb
A
H
P
 Active   
3
0.5
SOD-523-2
SZMM5Z3V3T1G  
 $0.0591 
Pb
A
H
P
 Active   
3.3
0.5
SOD-523-2
SZMM5Z3V3T5G  
 $0.0591 
Pb
A
H
P
 Active   
3.3
0.5
SOD-523-2
SZMM5Z3V6T1G  
 $0.0785 
Pb
A
H
P
 Active   
3.6
0.5
SOD-523-2
SZMM5Z3V6T5G  
 $0.0785 
Pb
A
H
P
 Active   
3.6
0.5
SOD-523-2
SZMM5Z3V9T1G  
 $0.0761 
Pb
A
H
P
 Active   
3.9
0.5
SOD-523-2
SZMM5Z3V9T5G  
 $0.0761 
Pb
A
H
P
 Active   
3.9
0.5
SOD-523-2
SZMM5Z47VT1G  
 $0.0785 
Pb
A
H
P
 Active   
47
0.5
SOD-523-2
SZMM5Z47VT5G  
 $0.0785 
Pb
A
H
P
 Active   
47
0.5
SOD-523-2
SZMM5Z4V3T1G  
 $0.0872 
Pb
A
H
P
 Active   
4.3
0.5
SOD-523-2
SZMM5Z4V3T5G  
 $0.0872 
Pb
A
H
P
 Active   
4.3
0.5
SOD-523-2
SZMM5Z4V7T1G  
 $0.0785 
Pb
A
H
P
 Active   
4.7
0.5
SOD-523-2
SZMM5Z4V7T5G  
 $0.0785 
Pb
A
H
P
 Active   
4.7
0.5
SOD-523-2
SZMM5Z5V1T1G  
 $0.0591 
Pb
A
H
P
 Active   
5.1
0.5
SOD-523-2
SZMM5Z5V1T5G  
 $0.0591 
Pb
A
H
P
 Active   
5.1
0.5
SOD-523-2
SZMM5Z5V6T1G  
 $0.0591 
Pb
A
H
P
 Active   
5.6
0.5
SOD-523-2
SZMM5Z5V6T5G  
 $0.0591 
Pb
A
H
P
 Active   
5.6
0.5
SOD-523-2
SZMM5Z6V2T1G  
 $0.0785 
Pb
A
H
P
 Active   
6.2
0.5
SOD-523-2
SZMM5Z6V2T5G  
 $0.0785 
Pb
A
H
P
 Active   
6.2
0.5
SOD-523-2
SZMM5Z6V8T1G  
 $0.0591 
Pb
A
H
P
 Active   
6.8
0.5
SOD-523-2
SZMM5Z6V8T5G  
 $0.0591 
Pb
A
H
P
 Active   
6.8
0.5
SOD-523-2
SZMM5Z7V5T1G  
 $0.0591 
Pb
A
H
P
 Active   
7.5
0.5
SOD-523-2
SZMM5Z7V5T5G  
 $0.0591 
Pb
A
H
P
 Active   
7.5
0.5
SOD-523-2
SZMM5Z8V2T1G  
 $0.0667 
Pb
A
H
P
 Active   
8.2
0.5
SOD-523-2
SZMM5Z8V2T5G  
 $0.0667 
Pb
A
H
P
 Active   
8.2
0.5
SOD-523-2
SZMM5Z9V1T1G  
 $0.0785 
Pb
A
H
P
 Active   
9.1
0.5
SOD-523-2
SZMM5Z9V1T5G  
 $0.0785 
Pb
A
H
P
 Active   
9.1
0.5
SOD-523-2
Case Outlines
502-01   
Packages
MM5Z2V4: 500 mW Standard Tolerance Zener Diode Voltage Regulators
Previously Viewed Products
Clear List

Featured Video
8W Smart LED Driver - NCL30186SMRTGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.