feedback
Rate this webpage
Need
Support?

MM3Z: 200mW 5% Zener, SOD323F

Datasheet: Zener Diode Voltage Regulator, 200 mW SOD-323 Surface Mount
Rev. 11 (56kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
A complete series of Zener diodes is offered in the convenient SOD-323F package.
Features   Benefits
     
  • Wide Zener Voltage Range Selection, 2.4V to 75V
 
  • Wide Range of Zener Breakdown Voltages
  • VZ Tolerance Selection of ±5% (C Series)
   
  • Very Small and Thin SMD package
   
  • Matte Tin(Sn) finish, Pb Free
   
Applications   End Products
  • Voltage Regulation
  • Waveform Clipping
  • MOSFET Gate Protection
 
  • General Usage Device: Suitable for many different end products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
BLDC-GEVK Active
Pb-free
Internet of Things (IOT) BLDC Motor Driver Shield Evaluation Kit
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control
LV88551JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88551JA
LV88552JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88552JA
LV88553JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88553JA
LV88554JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88554JA
LV88562JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88562JA
LV88564JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88564JA
NCL30105G1EVB Active
Pb-free
VCSEL Drv + Buck PWM CTLR
NCP1095GEVB Active
Pb-free
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt
NCP1096GEVB Active
Pb-free
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt
FutureElectronics (2020-08-19) : 4
Avnet (2020-08-19) : 1
Avnet (2020-08-19) : 1
Avnet (2020-08-19) : 1
Avnet (2020-08-19) : 1
FutureElectronics (2020-08-19) : 1
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MM3Z10VT1G Active
Pb-free
Halide free
MM3Z, 10 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z11VT1G Active
Pb-free
Halide free
MM3Z, 11 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z12VT1G Active
Pb-free
Halide free
MM3Z, 12 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z13VT1G Active
Pb-free
Halide free
MM3Z, 13 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z15VT1G Active
Pb-free
Halide free
MM3Z, 15 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z16VT1G Active
Pb-free
Halide free
MM3Z, 16 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z18VT1G Active
Pb-free
Halide free
MM3Z, 18 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z20VT1G Active
Pb-free
Halide free
MM3Z, 20 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z22VT1G Active
Pb-free
Halide free
MM3Z, 22 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z24VT1G Active
Pb-free
Halide free
MM3Z, 24 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z27VT1G Active
Pb-free
Halide free
MM3Z SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z27VT3G Active
Pb-free
Halide free
MM3Z SOD-323 477-02 1 260 Tape and Reel 10000 $0.0152
MM3Z2V4T1G Active
Pb-free
Halide free
MM3Z, 2.4 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z2V7T1G Active
Pb-free
Halide free
MM3Z, 2.7 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z30VT1G Active
Pb-free
Halide free
MM3Z, 30 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0471
MM3Z33VT1G Active
Pb-free
Halide free
MM3Z, 33 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z33VT3G Active
Pb-free
Halide free
MM3Z, 33 V SOD-323 477-02 1 260 Tape and Reel 10000 $0.0152
MM3Z36VT1G Active
Pb-free
Halide free
MM3Z, 36 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z39VT1G Active
Pb-free
Halide free
MM3Z, 39 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z3V0T1G Active
Pb-free
Halide free
MM3Z, 3 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z3V3T1G Active
Pb-free
Halide free
MM3Z SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z3V6T1G Active
Pb-free
Halide free
MM3Z, 3.6 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z3V9T1G Active
Pb-free
Halide free
MM3Z, 3.9 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z43VT1G Active
Pb-free
Halide free
MM3Z, 43 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z47VT1G Active
Pb-free
Halide free
MM3Z, 47 V SOD-323 477-02 1 260 Tape and Reel 3000 Contact Sales Office
MM3Z4V3T1G Active
Pb-free
Halide free
MM3Z, 4.3 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z4V7T1G Active
Pb-free
Halide free
MM3Z, 4.7 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z51VT1G Active
Pb-free
Halide free
MM3Z, 51 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0471
MM3Z56VT1G Active
Pb-free
Halide free
MM3Z, 56 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0471
MM3Z5V1T1G Active
Pb-free
Halide free
MM3Z, 5.1 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z5V6T1G Active
Pb-free
Halide free
MM3Z, 5.6 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z62VT1G Active
Pb-free
Halide free
MM3Z, 62 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0471
MM3Z68VT1G Active
Pb-free
Halide free
MM3Z, 68 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0471
MM3Z6V2T1G Active
Pb-free
Halide free
MM3Z, 6.2 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z6V8T1G Active
Pb-free
Halide free
MM3Z, 6.8 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z75VT1G Active
Pb-free
Halide free
MM3Z, 75 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0211
MM3Z7V5T1G Active
Pb-free
Halide free
MM3Z, 7.5 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z8V2T1G Active
Pb-free
Halide free
MM3Z, 8.2 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z9V1T1G Active
Pb-free
Halide free
MM3Z, 9.1 V SOD-323 477-02 1 260 Tape and Reel 3000 $0.0152
MM3Z9V1T3G Obsolete
Pb-free
Halide free
MM3Z, 9.1 V SOD-323 477-02 1 260 Tape and Reel 10000  
SZMM3Z10VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 10 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z11VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 11 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z12VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 12 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0513
SZMM3Z13VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 13 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0484
SZMM3Z15VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 15 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z16VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 16 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0293
SZMM3Z16VT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 16 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 10000 $0.0293
SZMM3Z18VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 18 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z20VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 20 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z22VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 22 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0293
SZMM3Z24VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 24 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0355
SZMM3Z27VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z SOD-323 477-02 1 260 Tape and Reel 3000 $0.0531
SZMM3Z2V4T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 2.4 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0308
SZMM3Z2V7T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 2.7 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0293
SZMM3Z2V7T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 2.7 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 10000 $0.0293
SZMM3Z33VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 33 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z36VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 36 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0461
SZMM3Z3V0T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 3.3 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z3V3T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z SOD-323 477-02 1 260 Tape and Reel 3000 $0.0507
SZMM3Z3V6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 3.6 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0308
SZMM3Z3V9T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 3.9 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z43VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 43 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0293
SZMM3Z47VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 47 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z4V3T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 4.3 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0193
SZMM3Z4V7T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 4.7 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z51VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 51 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z56VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 56 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z5V1T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 5.1 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z5V6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 5.6 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z62VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 62 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z68VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 68 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z6V2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 6.2 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0293
SZMM3Z6V8T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 6.8 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z75VT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 75 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z7V5T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 7.5 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.044
SZMM3Z8V2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 8.2 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
SZMM3Z9V1T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MM3Z, 9.1 V (Automotive) SOD-323 477-02 1 260 Tape and Reel 3000 $0.0337
MM3Z10VT1 Obsolete 
MM3Z, 10 V SOD-323 477-02 1 235 Tape and Reel 3000  
MM3Z12VT1 Obsolete
MM3Z, 12 V SOD-323 477-02 1 235 Tape and Reel 3000  
MM3Z15VT1 Obsolete
MM3Z, 15 V SOD-323 477-02 1 235 Tape and Reel 3000  
MM3Z18VT1 Obsolete
MM3Z, 18 V SOD-323 477-02 1 235 Tape and Reel 3000  
MM3Z43VT1 Obsolete
MM3Z, 43 V SOD-323 477-02 1 235 Tape and Reel 3000  
MM3Z6V8T1 Obsolete 
MM3Z, 6.8 V SOD-323 477-02 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 30,000
PandS   (2020-09-14 00:00) : <1K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 33,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1M
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 102,000
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 27,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 123,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 27,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 219,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >1M
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 87,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >500K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 72,000
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 9,000
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 30,000
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 52,768
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1M
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 99,000
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 90,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 72,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
MM3Z10VT1G  
 $0.0152 
Pb
H
 Active   
10
0.3
SOD-323
MM3Z11VT1G  
 $0.0152 
Pb
H
 Active   
11
0.3
SOD-323
MM3Z12VT1G  
 $0.0152 
Pb
H
 Active   
12
0.3
SOD-323
MM3Z13VT1G  
 $0.0152 
Pb
H
 Active   
13
0.3
SOD-323
MM3Z15VT1G  
 $0.0152 
Pb
H
 Active   
15
0.3
SOD-323
MM3Z16VT1G  
 $0.0152 
Pb
H
 Active   
16
0.3
SOD-323
MM3Z18VT1G  
 $0.0152 
Pb
H
 Active   
18
0.3
SOD-323
MM3Z20VT1G  
 $0.0152 
Pb
H
 Active   
20
0.3
SOD-323
MM3Z22VT1G  
 $0.0152 
Pb
H
 Active   
22
0.3
SOD-323
MM3Z24VT1G  
 $0.0152 
Pb
H
 Active   
24
0.3
SOD-323
MM3Z27VT1G  
 $0.0152 
Pb
H
 Active   
27
0.3
SOD-323
MM3Z27VT3G  
 $0.0152 
Pb
H
 Active   
27
0.3
SOD-323
MM3Z2V4T1G  
 $0.0152 
Pb
H
 Active   
2.4
0.3
SOD-323
MM3Z2V7T1G  
 $0.0152 
Pb
H
 Active   
2.7
0.3
SOD-323
MM3Z30VT1G  
 $0.0471 
Pb
H
 Active   
30
0.3
SOD-323
MM3Z33VT1G  
 $0.0152 
Pb
H
 Active   
33
0.3
SOD-323
MM3Z33VT3G  
 $0.0152 
Pb
H
 Active   
33
0.3
SOD-323
MM3Z36VT1G  
 $0.0152 
Pb
H
 Active   
36
0.3
SOD-323
MM3Z39VT1G  
 $0.0152 
Pb
H
 Active   
39
0.3
SOD-323
MM3Z3V0T1G  
 $0.0152 
Pb
H
 Active   
3
0.3
SOD-323
MM3Z3V3T1G  
 $0.0152 
Pb
H
 Active   
3.3
0.3
SOD-323
MM3Z3V6T1G  
 $0.0152 
Pb
H
 Active   
3.6
0.3
SOD-323
MM3Z3V9T1G  
 $0.0152 
Pb
H
 Active   
3.9
0.3
SOD-323
MM3Z43VT1G  
 $0.0152 
Pb
H
 Active   
43
0.3
SOD-323
MM3Z47VT1G  
Pb
H
 Active   
47
0.3
SOD-323
MM3Z4V3T1G  
 $0.0152 
Pb
H
 Active   
4.3
0.3
SOD-323
MM3Z4V7T1G  
 $0.0152 
Pb
H
 Active   
4.7
0.3
SOD-323
MM3Z51VT1G  
 $0.0471 
Pb
H
 Active   
51
0.3
SOD-323
MM3Z56VT1G  
 $0.0471 
Pb
H
 Active   
56
0.3
SOD-323
MM3Z5V1T1G  
 $0.0152 
Pb
H
 Active   
5.1
0.3
SOD-323
MM3Z5V6T1G  
 $0.0152 
Pb
H
 Active   
5.6
0.3
SOD-323
MM3Z62VT1G  
 $0.0471 
Pb
H
 Active   
62
0.3
SOD-323
MM3Z68VT1G  
 $0.0471 
Pb
H
 Active   
68
0.3
SOD-323
MM3Z6V2T1G  
 $0.0152 
Pb
H
 Active   
6.2
0.3
SOD-323
MM3Z6V8T1G  
 $0.0152 
Pb
H
 Active   
6.8
0.3
SOD-323
MM3Z75VT1G  
 $0.0211 
Pb
H
 Active   
75
0.3
SOD-323
MM3Z7V5T1G  
 $0.0152 
Pb
H
 Active   
7.5
0.3
SOD-323
MM3Z8V2T1G  
 $0.0152 
Pb
H
 Active   
8.2
0.3
SOD-323
MM3Z9V1T1G  
 $0.0152 
Pb
H
 Active   
9.1
0.3
SOD-323
SZMM3Z10VT1G  
 $0.0337 
Pb
A
H
P
 Active   
10
0.3
SOD-323
SZMM3Z11VT1G  
 $0.044 
Pb
A
H
P
 Active   
11
0.3
SOD-323
SZMM3Z12VT1G  
 $0.0513 
Pb
A
H
P
 Active   
12
0.3
SOD-323
SZMM3Z13VT1G  
 $0.0484 
Pb
A
H
P
 Active   
13
0.3
SOD-323
SZMM3Z15VT1G  
 $0.0337 
Pb
A
H
P
 Active   
15
0.3
SOD-323
SZMM3Z16VT1G  
 $0.0293 
Pb
A
H
P
 Active   
16
0.3
SOD-323
SZMM3Z16VT3G  
 $0.0293 
Pb
A
H
P
 Active   
16
0.3
SOD-323
SZMM3Z18VT1G  
 $0.0337 
Pb
A
H
P
 Active   
18
0.3
SOD-323
SZMM3Z20VT1G  
 $0.044 
Pb
A
H
P
 Active   
20
0.3
SOD-323
SZMM3Z22VT1G  
 $0.0293 
Pb
A
H
P
 Active   
22
0.3
SOD-323
SZMM3Z24VT1G  
 $0.0355 
Pb
A
H
P
 Active   
24
0.3
SOD-323
SZMM3Z27VT1G  
 $0.0531 
Pb
A
H
P
 Active   
27
0.3
SOD-323
SZMM3Z2V4T1G  
 $0.0308 
Pb
A
H
P
 Active   
2.4
0.3
SOD-323
SZMM3Z2V7T1G  
 $0.0293 
Pb
A
H
P
 Active   
2.7
0.3
SOD-323
SZMM3Z2V7T3G  
 $0.0293 
Pb
A
H
P
 Active   
2.7
0.3
SOD-323
SZMM3Z33VT1G  
 $0.0337 
Pb
A
H
P
 Active   
33
0.3
SOD-323
SZMM3Z36VT1G  
 $0.0461 
Pb
A
H
P
 Active   
36
0.3
SOD-323
SZMM3Z3V0T1G  
 $0.044 
Pb
A
H
P
 Active   
3
0.3
SOD-323
SZMM3Z3V3T1G  
 $0.0507 
Pb
A
H
P
 Active   
3.3
0.3
SOD-323
SZMM3Z3V6T1G  
 $0.0308 
Pb
A
H
P
 Active   
3.6
0.3
SOD-323
SZMM3Z3V9T1G  
 $0.044 
Pb
A
H
P
 Active   
3.9
0.3
SOD-323
SZMM3Z43VT1G  
 $0.0293 
Pb
A
H
P
 Active   
43
0.3
SOD-323
SZMM3Z47VT1G  
 $0.044 
Pb
A
H
P
 Active   
47
0.3
SOD-323
SZMM3Z4V3T1G  
 $0.0193 
Pb
A
H
P
 Active   
4.3
0.3
SOD-323
SZMM3Z4V7T1G  
 $0.0337 
Pb
A
H
P
 Active   
4.7
0.3
SOD-323
SZMM3Z51VT1G  
 $0.044 
Pb
A
H
P
 Active   
51
0.3
SOD-323
SZMM3Z56VT1G  
 $0.044 
Pb
A
H
P
 Active   
56
0.3
SOD-323
SZMM3Z5V1T1G  
 $0.0337 
Pb
A
H
P
 Active   
5.1
0.3
SOD-323
SZMM3Z5V6T1G  
 $0.0337 
Pb
A
H
P
 Active   
5.6
0.3
SOD-323
SZMM3Z62VT1G  
 $0.044 
Pb
A
H
P
 Active   
62
0.3
SOD-323
SZMM3Z68VT1G  
 $0.044 
Pb
A
H
P
 Active   
68
0.3
SOD-323
SZMM3Z6V2T1G  
 $0.0293 
Pb
A
H
P
 Active   
6.2
0.3
SOD-323
SZMM3Z6V8T1G  
 $0.0337 
Pb
A
H
P
 Active   
6.8
0.3
SOD-323
SZMM3Z75VT1G  
 $0.044 
Pb
A
H
P
 Active   
75
0.3
SOD-323
SZMM3Z7V5T1G  
 $0.044 
Pb
A
H
P
 Active   
7.5
0.3
SOD-323
SZMM3Z8V2T1G  
 $0.0337 
Pb
A
H
P
 Active   
8.2
0.3
SOD-323
SZMM3Z9V1T1G  
 $0.0337 
Pb
A
H
P
 Active   
9.1
0.3
SOD-323
Case Outlines
477-02   
Previously Viewed Products
Clear List

Featured Video
Bluetooth® Low Energy IoT Development Kit (B-IDK) Getting Started Guide
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.