feedback
Rate this webpage
Need
Support?

SS3003CH: Schottky Barrier Diode, 30V, 3.0A, Low VF, Single CPH6

Datasheet: Schottky Barrier Diode, 30V, 3.0A, Low VF, Single CPH6
Rev. 2 (1052kB)
Product Overview
»View Material Composition
» Product Change Notification
SS3003CH is Schottky Barrier Diode, 30V, 3.0A, Low VF, Single CPH6 for High frequency rectification Applications.
Features
 
  • Small switching noise
  • Low forward voltage (IF=3A, VF max=0.42V)
  • Ultrasmall package permitting applied sets to be small and slim
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
SS3003CH-TL-E Active, Not Rec
Pb-free
SS3003CH CPH-6 318BD 1 260 Tape and Reel 3000 $0.1431
SS3003CH-TL-W Active
Pb-free
Halide free
SS3003CH CPH-6 318BD 1 260 Tape and Reel 3000 $0.14
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 18,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 60,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
SS3003CH-TL-W  
 $0.14 
Pb
H
 Active   
Single
30
0.385
1400
3
20
20
90
CPH-6
Case Outlines
318BD   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.