feedback
Rate this webpage
Need
Support?

NSR30CM3: 200 mA, 30 V, Dual Schottky Diode, Common Cathode

Datasheet: Schottky Barrier Diodes, Dual Common Cathode
Rev. 5 (51kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Common Cathode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.
Features
 
  • Extremely Fast Switching Speed
  • Low VF (Forward Voltage) of typical 350 mV @ IF = 10 mA
  • Power Dissipation of 190 mW with Minimum Trace
  • 200 mA of Continuous Forward Current
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LIGHTING-POWER-POE-GEVB Active
Pb-free
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform
Availability & Samples
Specifications
Case Outlines
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSR30CM3T5G Active
Pb-free
Halide free
NSR30CM3 SOT-723-3 631AA 1 260 Tape and Reel 8000 $0.0533
NSVR30CM3T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSR30CM3, Automotive Grade, AEC-Q101 SOT-723-3 631AA 1 260 Tape and Reel 8000 $0.0613
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
NSR30CM3T5G  
 $0.0533 
Pb
H
 Active   
Common Cathode
30
0.32
2
0.2
0.6
5
10
SOT-723-3
NSVR30CM3T5G  
 $0.0613 
Pb
A
H
P
 Active   
Common Cathode
30
0.32
2
0.2
0.6
5
10
SOT-723-3
Case Outlines
631AA   
Packages
NSR30CM3: 200 mA, 30 V, Dual Schottky Diode, Common Cathode
Previously Viewed Products
Clear List

Featured Video
Connected Lighting Platform for LED Control
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.