feedback
Rate this webpage
Need
Support?

NSR05F30NX: 500 mA, 30 V, Schottky Diode

Datasheet: Schottky Barrier Diode
Rev. 3 (85.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky diode is optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
Features   Benefits
     
  • Low Forward Voltage Drop (VF)
 
  • Better efficiency
Applications   End Products
  • Reverse Voltage & Current Protection
 
  • Portable/Consumer Products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-FAN65004B-GEVB Active
Pb-free
FAN65004B 65V Sync Buck
STR-FAN65004C-GEVB Active
Pb-free
FAN65004C 65V Sync Buck
STR-FAN65005A-GEVB Active
Pb-free
FAN65005A 65V Sync Buck
STR-FAN65008B-GEVB Active
Pb-free
FAN65008B 65V Sync Buck
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSR05F30NXT5G Active
Pb-free
Halide free
NSR05F30NX, DSN2 (0402) Schottky Diodes 30 V 0.5 A DSN-2 152AC 1 260 Die Surf Tape and Reel 5000 $0.088
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
NSR05F30NXT5G  
 $0.088 
Pb
H
 Active   
Single
30
0.43
15
0.5
10
-
-
DSN-2
Case Outlines
152AC   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.