MBRM130L: 1.0 A, 30 V, Schottky Power Rectifier, Surface Mount
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The Schottky Powermite employs the Schottky Barrier principle with a barrier metal and epitaxial construction that produces optimal forward voltage drop-reverse current tradeoff. The advanced packaging techniques provide for a highly efficient micro miniature, space saving surface mount Rectifier. With its unique heatsink design, the Powermite has the same thermal performance as the SMA while being 50% smaller in footprint area, and delivering one of the lowest height profiles, < 1.1 mm in the industry. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and "Oring" of multiple supply voltages and any other application where performance and size are critical.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MBRM130LT1G | Active |
|
MBRM130L | POWERMITE-2 | 457-04 | 1 | 260 | Tape and Reel | 3000 | $0.0859 | ||||||||
MBRM130LT3G | Active |
|
MBRM130L | POWERMITE-2 | 457-04 | 1 | 260 | Tape and Reel | 12000 | $0.0904 | ||||||||
NRVBM130LT1G | Active |
|
MBRM130L | POWERMITE-2 | 457-04 | 1 | 260 | Tape and Reel | 3000 | $0.1525 | ||||||||
NRVBM130LT3G | Active |
|
MBRM130L | POWERMITE-2 | 457-04 | 1 | 260 | Tape and Reel | 12000 | $0.132
|
||||||||
MBRM130LT1 | Obsolete |
|
MBRM130L | POWERMITE-2 | 457-04 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 84,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
Support |