feedback
Rate this webpage
Need
Support?

MBRAF360: 3 A, 60 V Schottky Rectifier

Datasheet: Surface Mount Schottky Power Rectifier
Rev. 3 (58kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This device employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
Features
 
  • Low Profile Package for Space Constrained Applications
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • 150°C Operating Junction Temperature
  • Guard-Ring for Stress Protection
  • These are Pb-Free and Halide-Free Devices

    Mechanical Characteristics:
  • Case: Epoxy, Molded, Epoxy Meets UL 94, V-0
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal
    Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    260°C Max. for 10 Seconds
  • Cathode Polarity Band
  • Device Meets MSL 1 Requirements
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-ADAS-PREREGULATOR-GEVK Active
Pb-free
Strata Enabled Flexible ADAS Power Solution
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBRAF360T3G Active
Pb-free
Halide free
MBRAF360 SMA-FL 403AA 1 260 Tape and Reel 5000 $0.1567
NRVBAF360T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRAF360 SMA-FL 403AA 1 260 Tape and Reel 5000 $0.1333
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBRAF360T3G  
 $0.1567 
Pb
H
 Active   
Single
60
0.74
150
3
125
-
-
SMA-FL
NRVBAF360T3G  
 $0.1333 
Pb
A
H
P
 Active   
Single
60
0.74
150
3
125
-
-
SMA-FL
Case Outlines
403AA   
Previously Viewed Products
Clear List

Featured Video
Automotive ADAS Preregulator | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.