MBRA1H100: 1.0 A, 100 V, Schottky Power Rectifier, Surface Mount
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design Notes (1) | Package Drawings (1) |
Simulation Models (4) | Evaluation Board Documents (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LOWVOLTAGEP2SGEVB | Active |
|
Three LED Low Voltage Parallel-to-Series Lighting Circuit |
Availability & Samples
|
Specifications
|
Case Outlines
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MBRA1H100T3G | Active |
|
MBRA1H100 | SMA-2 | 403D-02 | 1 | 260 | Tape and Reel | 5000 | $0.3167 | ||||||||
NRVBA1H100NT3G | Active |
|
MBRA1H100 | SMA-2 | 403D-02 | 1 | 260 | Tape and Reel | 5000 | $0.3484
|
||||||||
NRVBA1H100T3G | Lifetime |
|
MBRA1H100 | SMA-2 | 403D-02 | 1 | 260 | Tape and Reel | 5000 | $0.4355 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 45,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
Application
Diagram - Block
Support |