feedback
Rate this webpage
Need
Support?

MBR120ESF: 1.0 A, 20 V, Schottky Power Rectifier, Surface Mount

Datasheet: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V, SOD-123 Package
Rev. 4 (105.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Using the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc/dc converters, reverse battery protection, and "ORing" of multiple supply voltages and any other application where performance and size are critical.
Features
 
  • Guardring for Stress Protection
  • Low Leakage
  • 150 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8 inch
  • Package Designed for Optimal Automated Board Assembly
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • All Packages are Pb-Free
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBR120ESFT1 Obsolete 
Pb-free
Halide free
MBR120ESF SOD-123FL 498-01 1 260 Tape and Reel 3000  
MBR120ESFT1G Active
Pb-free
Halide free
MBR120ESF SOD-123FL 498-01 1 260 Tape and Reel 3000 $0.0659
MBR120ESFT3 Obsolete
Pb-free
Halide free
MBR120ESF SOD-123FL 498-01 1 260 Tape and Reel 10000  
MBR120ESFT3G Active
Pb-free
Halide free
MBR120ESF SOD-123FL 498-01 1 260 Tape and Reel 10000 $0.1024
NRVB120ESFT3G Obsolete
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBR120ESF SOD-123FL 498-01 1 260 Tape and Reel 10000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBR120ESFT1G  
 $0.0659 
Pb
H
 Active   
Single
20
0.53
10
1
40
-
-
SOD-123FL
MBR120ESFT3G  
 $0.1024 
Pb
H
 Active   
Single
20
0.53
10
1
40
-
-
SOD-123FL
Case Outlines
498-01   
Packages
MBR120ESF: 1.0 A, 20 V, Schottky Power Rectifier, Surface Mount
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.