feedback
Rate this webpage
Need
Support?

NRVUD620C: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 6 A, 200 V

Datasheet: Switch-Mode Power Rectifier
Rev. 15 (115kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
Features   Benefits
     
  • Ultrafast 35 Nanosecond Recovery Time
 
  • AEC-Q101 Qualified and PPAP Capable
  • Low Forward Voltage Drop
   
  • Low Leakage

    Mechanical Characteristics:
   
  • Case: Epoxy, Molded
   
  • Weight: 0.4 gram (approximately)
   
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
   
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
   
  • Marking: U620T
   
  • NRVU Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
   
Applications   End Products
  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
 
  • General Converters
  • Lighting
  • Gasoline Direct Injection
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NRVUD620CTG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVUD620C DPAK-3 369C 1 260 Tube 75 $0.2313
NRVUD620CTT4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVUD620C DPAK-3 369C 1 260 Tape and Reel 2500 $0.2012
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
NRVUD620CTG  
 $0.2313 
Pb
A
H
P
 Active   
Ultrafast
6
35
200
1.2
50
0.005
DPAK-3
NRVUD620CTT4G  
 $0.2012 
Pb
A
H
P
 Active   
Ultrafast
6
35
200
1.2
50
0.005
DPAK-3
Case Outlines
369C   
Packages
NRVUD620C: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 6 A, 200 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.