An extensive product portfolio offering for low, medium, high voltage and dual MOSFETs across various applications.

Parametric Search

Parameters can be toggled;

,

Saved filters
AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Channel Polarity

Configuration

V(BR)DSS Min (V)

V

V

VGS Max (V)

V

V

VGS(th) Max (V)

V

V

ID Max (A)

A

A

PD Max (W)

W

W

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

nC

nC

Qg Typ @ VGS = 10 V (nC)

nC

nC

Ciss Typ (pF)

pF

pF

Package Type