P-Channel 2.5V Specified PowerTrench® MOSFET -20V, -4A, 65mΩ

Favorite

Overview

This P-Channel 2.5V specified MOSFET is produced using ON Semiconductor's advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain low gate charge for superior switching performance. These devices have been designed to offer exceptional power dissipation in a very small footprint for applications where the larger packages are impractical.

  • This product is general usage and suitable for many different applications.
  • -4 A, -20 V
  • RDS(ON) = 0.065Ω @ VGS = -4.5 V
  • RDS(ON) = 0.100Ω @ VGS = -2.5 V
  • Fast switching speed
  • Low gate charge (7.2nC typical)
  • High performance trench technology for extremely low RDS(ON)
  • SuperSOT™ -6 package: small footprint (72% smallerthan standard SO-8); low profile (1mm thick)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

SI3443DV

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

-1.5

-4

1.6

100

65

17

7.2

640

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :