650V Integrated Power Switch for 8Watt offline flyback converters

Obsolete

Overview

The FSQ211 consists of an integrated Pulse Width Modulator (PWM) and SenseFET, specifically designed for high-performance, off-line Switch Mode Power Supplies (SMPS) with minimal external components. This device is an integrated high-voltage power switching regulator that combines a VDMOS SenseFET with a voltage mode PWM control block. The integrated PWM controller features include a fixed oscillator, Under Voltage Lockout (UVLO) protection, Leading Edge Blanking (LEB), an optimized gate turn-on/turn-off driver, Thermal Shutdown (TSD) protection, and temperature compensated precision-current sources for loop compensation and fault protection circuitry. When compared to a discrete MOSFET and controller or RCC switching converter solution, the FSQ211 device reduces total component count and design size and weight, while increasing efficiency, productivity, and system reliability. This device provides a basic platform well suited for cost-effective flyback converters.

  • DVD/Set Top Boxes

  • Internal Avalanche-Rugged SenseFET
  • Precision Fixed Operating Frequency (67KHz)
  • Burst-Mode Operation
  • Internal Start-up Circuit
  • Pulse-by-Pulse Current Limiting
  • Overload Protection (OLP)
  • Internal Thermal Shutdown Function (TSD)
  • Auto-Restart Mode
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Built-in Soft Start (15ms)
  • Secondary-Side Regulation

Tools and Resources

Product services, tools and other useful resources related to FSQ211

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSQ211

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

N

Current Mode

65

-

-

18

650

380

Yes

-

Yes

Yes

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.