Single N-Channel Power MOSFET 250V, 3A, 2.4Ω

Favorite

Overview

This N-Channel Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize input capacitance and gate charge.This devices is suitable for applications with low gate charge driving requirements.

  • FAN Motor, SMPS, PFC, LED Lighting
  • High Speed Switching
  • Low Gate Charge
  • ESD Diode - Protected Gate

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

SFT1452-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

N

250

2400

N-Channel

Single

30

4.5

3

26

-

-

6

4.2

210

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :