Single P-Channel Power MOSFET, -60V, -12A, 62mΩ

Favorite

Overview

This P-Channel Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance.This devices is suitable for applications with low gate charge driving or low on resistance requirements.

  • FAN Motor, SMPS, DC/DC
  • Low On-Resistance
  • High Speed Switching
  • Low Gate Charge
  • ESD Diode - Protected Gate
  • RoHS Compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

SFT1342-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

N

-60

62

P-Channel

Single

20

2.6

-12

15

-

87

-

26

1150

Price N/A

More Details

SFT1342-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

N

-60

62

P-Channel

Single

20

2.6

-12

15

-

87

-

26

1150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :