Power MOSFET 30V, 30A, 10.5 mOhm, Single N-Channel, u8FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Supply DC-DC switcher output drivers
  • Automoitve infotainment systems
  • Low on resistance
  • Low Qg
  • 100% avalanche tested
  • AEC-Q101 qualified

Search

Close Search

Products:

4

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NVTFS4823NWFTAG

Last Shipments

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

N-Channel

Single

30

20

2.5

30

21

-

17.5

10.5

6

12

750

Price N/A

More Details

NVTFS4823NWFTWG

Last Shipments

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

N-Channel

Single

30

20

2.5

30

21

-

17.5

10.5

6

12

750

Price N/A

More Details

NVTFS4823NTWG

Last Shipments

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

N-Channel

Single

30

20

2.5

30

21

-

17.5

10.5

6

12

750

Price N/A

More Details

NVTFS4823NTAG

Last Shipments

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

N-Channel

Single

30

20

2.5

30

21

-

17.5

10.5

6

12

750

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :