Single P-Channel Power MOSFET, -60 V, -100 A, 7.7 mΩ

Favorite

Overview

Automotive Power MOSFET in a 5 x 6 mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery Protection for Automotive
  • Load Switch for Automotive
  • Automotive (Head Light, Body Control)
  • Small Footprint (5 x 6 mm)
  • Low RDS(on)
  • NVMFS5A160PLZWF: Wettable Flank Option
  • AEC-Q101 qualified and PPAP capable
  • RoHS compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS5A160PLZT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

-60

7.7

P-Channel

Single

20

-2.6

-100

200

-

10.5

-

160

7700

Price N/A

More Details

NVMFS5A160PLZT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

-60

7.7

P-Channel

Single

20

-2.6

-100

200

-

10.5

-

160

7700

Price N/A

More Details

NVMFS5A160PLZWFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

-60

7.7

P-Channel

Single

20

-2.6

-100

200

-

10.5

-

160

7700

Price N/A

More Details

NVMFS5A160PLZWFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

-60

7.7

P-Channel

Single

20

-2.6

-100

200

-

10.5

-

160

7700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :