Dual N-Channel Logic Level Power MOSFET 60V, 17A, 39mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Solenoid driver
  • Low side / high side driver
  • Automotive engine controllers
  • Antilock braking systems
  • Low on resistance
  • Low Capacitance
  • NVMFD5877NLWF − Wettable Flanks Option for Enhanced OpticalInspection
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFD5877NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

60

Q1: 39.0, Q2: 39.0

N-Channel

Dual

20

3

17

23

-

Q1: 60.0, Q2: 60.0

20.8

11

540

Price N/A

More Details

NVMFD5877NLT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

60

Q1: 39.0, Q2: 39.0

N-Channel

Dual

20

3

17

23

-

Q1: 60.0, Q2: 60.0

20.8

11

540

Price N/A

More Details

NVMFD5877NLWFT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

60

Q1: 39.0, Q2: 39.0

N-Channel

Dual

20

3

17

23

-

Q1: 60.0, Q2: 60.0

20.8

11

540

$0.5399

More Details

NVMFD5877NLWFT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

N

60

Q1: 39.0, Q2: 39.0

N-Channel

Dual

20

3

17

23

-

Q1: 60.0, Q2: 60.0

20.8

11

540

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :