Power MOSFET, 40 V, 240 A, 0.75 mΩ, Single N-Channel

Favorite

Overview

Power MOSFET, 40 V, 240 A, 0.75 mΩ, Single N-Channel.TO-LL package for high power density and improved thermal performance.AEC-Q101 qualified and PPAP capable suitable for automotive applications.

  • Primary Switch for 12 V Systems
  • Automotive Engine Control
  • Powertrain Management
  • Solenoid and Motor Drivers
  • Integrated Starter / Alternator
  • Automotive Engine Control Unit (ECU)
  • High Current Motor Driver
  • 12 V Automotive System
  • Low QG and Capacitance
  • Low RDS(on)
  • AEC−Q101 Qualified and PPAP Capable
  • Pb-Free and RoHS Compliant
  • UIS Capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVBLS0D7N04M8TXG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

N

40

0.75

N-Channel

Single

20

4

240

357

~NA~

~NA~

~NA~

144

12000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :