Single P Channel Small Signal MOSFET -20V, -223mA, 1.6Ω

Favorite

Overview

Small Signal MOSFET
−20 V, −223 mA, Single P−Channel,
0.62 x 0.62 x 0.4 mm XLLGA3 Package

  • Small Signal Load Switch
  • Analog Switch
  • High Speed Interfacing
  • Optimized for Power Management in Ultra Portable Products
  • Smart Phones, Media Tablets, and other portable devices
  • Ultra Small and Thin Package (0.62 x 0.62 x 0.4 mm)
  • Low RDS(on) Solution in 0.62 x 0.62 mm Package
  • 1.5 V Gate Voltage Rating
  • RoHS Compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NTNS3A91PZT5G

Last Shipments

Pb

A

H

P

XLLGA-3

1

260

REEL

8000

N

P-Channel

Single

-20

8

1

0.223

0.125

2400

1600

-

0.9

1.1

41

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :