Single N-Channel Power MOSFET 60V, 26A, 21mΩ

Favorite

Overview

Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • This product is general usage and suitable for many different applications
  • Small Footprint (5x6 mm) for Compact Design
  • Low rDS(on) to Minimize Conduction Loss
  • Low QG and Capacitance to Minimize Driver Losses
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS5C682NLT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

60

21

N-Channel

Single

±20

2

25

28

-

31.5

41

2.5

410

$0.1684

More Details

Show More

1-25 of 25

Products per page

Jump to :