NTMFS4985NF: Single N-Channel Power MOSFET 30V, 65A, 3.4mΩ

Datasheet: MOSFET — Power, Single, N-Channel, SO-8 FL 30 V, 65 A
Rev. 2 (136kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Power MOSFET 30 V, 65 A, Single N−Channel, SO−8 FL
Features
 
  • Integrated Schottky Diode
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant
Applications
  • CPU Power Delivery
  • Synchronous Rectification for DC−DC Converters
  • Low Side Switching
  • Telecom Secondary Side Rectification
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4985NFT1G Lifetime
Pb-free
Halide free
NTMFS4985NF SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.56
NTMFS4985NFT3G Lifetime
Pb-free
Halide free
NTMFS4985NF SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.3429
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 10,000
Case Outlines
488AA   
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.