Single N-Channel Power MOSFET 30V, 44A, 7mΩ

Favorite

Overview

Power MOSFET, 30 V, 44 A, Single N Channel, SO8FL

  • Vcore/GPUcore/VRM High Side Voltage Regulation
  • High Side Synchronous DC-DC Converters
  • Notebook Battery Management
  • Notebook PC, Desktop PC, Server, Netcom, Point of Load Module
  • Optimized Qg and Rg
  • Low Capacitance
  • Low RDS(on)
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS4926NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

30

7

N-Channel

Single

20

2.2

44

25.5

-

11.2

62.1

17.3

1004

Price N/A

More Details

NTMFS4926NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

30

7

N-Channel

Single

20

2.2

44

25.5

-

11.2

62.1

17.3

1004

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :