Single N-Channel Power MOSFET 30V, 75A, 5mΩ

Favorite

Overview

This 30V N-Channel power MOSFET contains an integrated Schottky diode.

  • IMVP and VRM System Rails, Switching, Synchronous Side
  • Server, Notebook PC, Game Console
  • Integrated Schottky and Low RDS(on)
  • Low Capcitance and Optimized Qg

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NTMFS4899NFT1G

Last Shipments

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

with Schottky Diode

30

20

2.5

75

91

-

7.5

5

8.7

25

1600

Price N/A

More Details

NTMFS4899NFT3G

Obsolete

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

with Schottky Diode

30

20

2.5

75

91

-

7.5

5

8.7

25

1600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :