NTMFS4841N: Single N-Channel Power MOSFET 30V, 57A, 7mΩ

Datasheet: MOSFET — Power, Single, N-Channel, SO-8FL 30 V, 57 A
Rev. 8 (135kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Power MOSFET 30 V, 57 A, Single N-Channel, SO-8 FL
Features
 
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
Applications
  • CPU Power Delivery
  • DC-DC Converters
  • Refer to Application Note AND8195/D
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4841NT1G Last Shipments
Pb-free
Halide free
NTMFS4841N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500  
NTMFS4841NT3G Obsolete 
Pb-free
Halide free
NTMFS4841N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 3,000
Market Leadtime (weeks) : Contact Factory
Case Outlines
488AA   
Packages
NTMFS4841N: Single N-Channel Power MOSFET 30V, 57A, 7mΩ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.