Power MOSFET 20V 5.9A 36 mOhm Single P-Channel WDFN6 with ESD

Favorite

Overview

Power MOSFET -20 V Single P-Channel MOSFET, µCool™ 2 x 2 x 0.8 mm WDFN Package, ESD Protected Gate

  • High-Side Load Switch
  • Optimized for Battery and Load Switch Management in Portable Applications, such as Cell Phones, PMP, DSC, GPS, HDD, and Notebook PC
  • Cell Phone, DSC, PMP, GPS, and other portable products
  • WDFN Package with Exposed Drain Pad
  • Lowest RDS(on) Solution in 2x2 mm Package
  • 1.5V RDS(on) Rating
  • Low Profile, 2x2x0.8 mm
  • Pb-Free and Halide Free
  • Battery Switch

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJS3180PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

20

-

P-Channel

Single

8

-

5.9

1.9

-

-

-

-

-

Price N/A

More Details

NTLJS3180PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

20

-

P-Channel

Single

8

-

5.9

1.9

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :