Single N-Channel Power MOSFET and Schottky Diode 30V 4.6A 70mΩ

Favorite

Overview

Power MOSFET and Schottky Diode30 V, 4.6 A, µCool™ N−Channel, with 2.0 A Schottky Barrier Diode, 2x2 mmWDFN Package

  • DC-DC Converters
  • Li-Ion Battery Applications
  • Color Display and Camera Flash Regulators
  • Cell Phones
  • PDAs
  • Media Players
  • WDFN Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • Co-Packaged MOSFET and Schottky For Easy Circuit Layout
  • RDS(on) Rated at Low VGS=1.5 V
  • Low Profile (< 0.8mm) for Easy Fit in Thin Environments
  • Low VF Schottky

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJF4156NT1G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

30

-

N-Channel

with Schottky Diode

8

1

3.7

2.3

90

70

13

5.4

427

$0.1964

More Details

NTLJF4156NTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

30

-

N-Channel

with Schottky Diode

8

1

3.7

2.3

90

70

13

5.4

427

$0.1657

More Details

Show More

1-25 of 25

Products per page

Jump to :