Single P-Channel Power MOSFET and Schottky Diode -20V -3.9A 140mΩ

Favorite

Overview

Power MOSFET and Schottky Diode−20 V, −3.9 A FETKY®, P−Channel,2.0 A Schottky Barrier Diode, DFN6

  • Buck Converter
  • High Side DC-DC Conversion Circuits
  • Power Management in Portable, HDD and Computing
  • Flat Lead 6 Terminal Package 3x3x1
  • Enhanced Thermal Characteristics
  • Low VF and Low Leakage Schottky Diode
  • Reduced Gate Charge to Improve Switching Response

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLGF3402PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

250

REEL

3000

N

-20

-

P-Channel

with Schottky Diode

12

-2

-3.9

1.5

225

140

3.7

3.8

230

Price N/A

More Details

NTLGF3402PT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

250

REEL

3000

N

-20

-

P-Channel

with Schottky Diode

12

-2

-3.9

1.5

225

140

3.7

3.8

230

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :