Dual N-Channel ChipFET™ Power MOSFET 20V 4.1A 75mΩ

Favorite

Overview

Power MOSFET 20 V, 4.1 A, Dual N-Channel, ChipFET™

  • DC-DC Buck/Boost Converters
  • Battery and Low Side Switching in Portable Equipment
  • Level Shifting
  • MP3 Players
  • Cell Phones
  • DSCs
  • PDAs
  • Low RDS(on) and Fast Switching
  • Leadless ChipFET Package has 40% Smaller Footprint than TSOP-6
  • Excellent Thermal Capabilities where heat transfer is required.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

NTHD4508NT1G

Active

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

Y

N-Channel

Dual

20

12

1.2

3

1.13

Q1=Q2=115

Q1=Q2=75

-

9.2

2.6

180

$0.4667

More Details

Show More

1-25 of 25

Products per page

Jump to :