NTD4965N: Single N-Channel Power MOSFET 30V, 68A, 4.7mΩ

Datasheet: MOSFET — Power, Single, N-Channel, DPAK/IPAK 30 V, 68 A
Rev. 3 (135kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Power MOSFET, 30 V, 68 A, Single N Channel, DPAK/IPAK
Features   Benefits
     
  • Optimized Gate Charge
 
  • Improve Signal Quality and Minimize Switching Losses
  • Low Capacitance
 
  • Minimize Driver Loss
  • Low RDS(on)
 
  • Improve Efficiency
  • RoHS Compliant
   
  • Three Package Variations for Design Flexibility
   
Applications   End Products
  • Synchronous DC-DC Converters
 
  • Desktop PC and Game Console
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD4965N-1G Obsolete
Pb-free
Halide free
NTD4965N DPAK INSERTION MOUNT 369 1 260 Tube 75  
NTD4965N-35G Obsolete
Pb-free
Halide free
NTD4965N IPAK-3 369AD 1 260 Tube 75  
NTD4965NT4G Last Shipments
Pb-free
Halide free
NTD4965N DPAK-3 369AA 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 7,500
Case Outlines
369AA    369AD    369   
Packages
NTD4965N: Single N-Channel Power MOSFET 30V, 68A, 4.7mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.