Power MOSFET 30V 32A 10.5 mOhm Single N-Channel DPAK

Favorite

Overview

Power MOSFET, 30 V, 32 A, Single N Channel, DPAK/IPAK

  • CPU Power Delivery
  • DCDC Converters
  • Desktop PC, Game Console, and other Computing Products
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • These are PbFree Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD4913N-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

1

260

TUBE

75

N

30

10.5

N-Channel

Single

20

2.2

32

24

-

15

6.2

13

1013

Price N/A

More Details

NTD4913N-35G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3

1

260

TUBE

75

N

30

10.5

N-Channel

Single

20

2.2

32

24

-

15

6.2

13

1013

Price N/A

More Details

NTD4913NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

30

10.5

N-Channel

Single

20

2.2

32

24

-

15

6.2

13

1013

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :