Single N-Channel Power MOSFET 30V, 5A, 55mΩ

Favorite

Overview

MPH6431 is a Power MOSFET, 30V, 55mΩ, 5A, Single N-Channel for General-Purpose Switching Device Application.

  • Motor Driver
  • Load Switch
  • Radio Control
  • DVC
  • LCD Projector
  • Low On-Resistance
  • Pb-Free, Halogen Free and RoHS Compliance
  • Ultrasmall Package88FL(MCPH6):2.0mm×2.1mm×0.85mmt
  • ESD Diode-Protected Gate
  • 4V Drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6431-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

30

55

N-Channel

Single

20

2.6

5

1.5

-

91

8.4

5.1

280

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :