MCH3383: Single P-Channel Power MOSFET, -12V, -3.5A, 69mΩ

Datasheet: Power MOSFET, -12V, 69mOhm, -3.5A, Single P-Channel
Rev. 2 (656kB)
Product Overview
View Material Composition
Product Change Notification
This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.
Features   Benefits
     
  • ESD Diode-Protected Gate
 
  • ESD Resistance
  • 0.9V drive
 
  • Drive at Low Voltage
  • Ultra Small Package MCPH3 (2.0mm x 2.1mm x 0.85mmt)
 
  • Board Space Saving
  • Low On-Resistance
 
  • Improves Efficiency by Reducing Conduction Losses, Reduces Heat Dissipation
  • Pb-Free, Halogen Free and RoHS compliance
 
  • Environmental Consider
Applications   End Products
  • LED Current Balance SW
  • Load Switch
 
  • LED-TV
  • Voice Recorder
  • Portable Wireless Equipment
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MCH3383-TL-H Last Shipments
Pb-free
Halide free
MCH3383 SC-70FL / MCPH-3 419AQ 1 260 Tape and Reel 3000  
MCH3383-TL-W Last Shipments
Pb-free
Halide free
MCH3383 SC-70FL / MCPH-3 419AQ 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
419AQ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.